the AI Hardware Partner
Toggle Nav
Loading...

EMW3165-Cortex-M4 based WiFi SoC Module (External IPEX antenna)

SKU
113990110
Cortex-M4 core at 100MHz An IEEE 802.11™ b/g/n chip Embedded Wi-Fi applications based on MiCOTM library
$4.49
Out of stock

PRODUCT DETAILS

EMW3165 is a low-power embedded Wi-Fi module integrates a wireless LAN MAC/baseband /radio, and a Cortex-M4 microcontroller STM32F411CE that runs a unique "self-hosted" Wi-Fi networking library and software application stack.

EMW3165 is also a MiCOTM platform, users can build their own embedded Wi-Fi applications based on MiCOTM library which manage all of the Wi-Fi MAC and TCP/IP stack processing.


Features

Consists of a Cortex-M4 microcontroller and an IEEE 802.11™ b/g/n chip

  • Cortex-M4 core at 100MHz

  • 2M bytes on-board SPI flash and 512K bytes on-chip flash

  • 128K bytes RAM

  • Operation voltage:3.0V~3.6V


Peripherals

  • 22 GPIOs

  • JTAG/SWD debug interface


Wi-Fi connectivity

  • 802.11b, 802.11g, 802.11n (single stream)

  • WEP, WPA/WPA2 PSK/Enterprise

  • 16.5dBm@11b, 14.5dBm@11g 13.5dBm@11n

  • Receiver Sensitivity: -87 dBm

  • Station, Soft AP and Wi-Fi direct

  • Support EasyLink

  • On-board PCB antenna,IPEX connector for external antenna

  • CE, FCC compliant

Specification

Hardware Block

Applications

  • Building Automation / Access Control

  • Smart home appliances

  • Medical/Health Care

  • Industrial Automation Systems

  • Point Of Sale system (POS)

  • Auto electronics

We also have the built-in aerial module: EMW3165 - Cortex-M4 based WiFi SoC Module and the evaluation board: EMWE - 3165 - A Development Board on sale.

Part List

  • 1x EMW3165

  • 1x IPEX antenna

Documents

There is a forum for you to discuss and show your idea: www.emw3165.com

For any technical support or suggestion, please kindly go to our forum.

If you have any technical problem, please contact [email protected].

Technical details

Dimensions 80mm x60mm x5mm
Weight G.W 4g
Battery Exclude

ECCN/HTS

HSCODE 8517709000

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
     
    Nice
    By
  2. Product Quality
    100%
     
     
    By
  3. Product Quality
    40%
     
     
    By

FAQ

3 Item(s)

Show per page