EMW3165-Cortex-M4 based WiFi SoC Module (External IPEX antenna)

EMW3165-Cortex-M4 based WiFi SoC Module (External IPEX antenna)

SKU 113990110
$4.49
3 Available
ADD TO CART

Description

EMW3165 is a low-power embedded Wi-Fi module integrates a wireless LAN MAC/baseband /radio, and a Cortex-M4 microcontroller STM32F411CE that runs a unique"self-hosted"Wi-Fi networking library and software application stack. 

EMW3165 is also a MiCOTM  platform, users can  build their own embedded Wi-Fi applications based on  MiCOTM   library which manage all of the Wi-Fi MAC and TCP/IP stack processing.


Features

Consists of a Cortex-M4 microcontroller and an IEEE 802.11™  b/g/n chip

  • Cortex-M4 core at 100MHz

  • 2M bytes on-board SPI flash and 512K bytes on-chip flash

  • 128K bytes RAM

  • Operation voltage:3.0V~3.6V


Peripherals

  • 22 GPIOs

  • JTAG/SWD debug interface


Wi-Fi connectivity

  • 802.11b, 802.11g, 802.11n (single stream)

  • WEP, WPA/WPA2 PSK/Enterprise

  • 16.5dBm@11b, 14.5dBm@11g 13.5dBm@11n

  • Receiver Sensitivity: -87 dBm

  • Station, Soft AP and Wi-Fi direct

  • Support EasyLink

  • On-board PCB antenna,IPEX connector for external antenna

  • CE, FCC compliant

 

Specification

Hardware Block

 

Applications

  • Building Automation / Access Control

  • Smart home appliances

  • Medical/Health Care

  • Industrial Automation Systems

  • Point Of Sale system (POS)

  • Auto electronics

We also have the built-in aerial module: EMW3165 - Cortex-M4 based WiFi SoC Module and the evaluation board: EMWE - 3165 - A Development Board on sale.

 

Part List

  • 1x EMW3165

  • 1x IPEX antenna

 

Documents

 

There is a forum for you to discuss and show your idea: www.emw3165.com

For any technical support or suggestion, please kindly go to our forum

If you have any technical problem, please contact sales@mxchip.com.

Technical Details

Dimensions80mm x 60mm x 5mm
WeightG.W 4g    
BatteryExclude

Questions and Answers

SUBMIT
0
When do you plan do have some more pieces in stock (says at least 10 pieces, to reduce the shipping cost) ?
on Mar 28,2017
Replyupvote ()

Please contact order@seeed.cc

Thanks.

on Apr 14,2017 14:18 PM
Replyupvote ()
Reply
0
Same question: why is the price so different from the model SKU 113990108 ?
on Mar 28,2017
Replyupvote ()

Hello, there's discount for this product but not 113990108.

Thanks.

on Apr 14,2017 14:27 PM
Replyupvote ()
Reply
0
Why is the price so much different compared to the P version? Is the external antenna instead of internal one the only reason?
on Mar 23,2017
Replyupvote ()

Hello, this product has discount recently.

Thanks.

on Apr 14,2017 15:01 PM
Replyupvote ()
Reply

    View History

    EMW3165-Cortex-M4 based WiFi SoC Module (External IPEX antenna)

    SKU 113990110
    $4.49
    3 Available
    ADD TO CART
    • Description
    • Best-sellers
    • Technical Details
    • Questions and Answers
    • View History
    Notify me when it's back in stock
    SUBMIT

    Free shipping on your first order over $50 or more. Discounted items included!

    Invalid email address.
    * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer