EMW3165 - Cortex-M4 based WiFi SoC Module
- 10+: $8.06
YOU MAY LIKE THIS
PRODUCT DETAILS
EMW3165 is a low-power embedded Wi-Fi module integrates a wireless LAN MAC/baseband /radio, and a Cortex-M4 microcontroller STM32F411CE that runs a unique "self-hosted" Wi-Fi networking library and software application stack. EMW3165 has 2M bytes of on-board flash besides 512K bytes of in-chip flash, 128K bytes RAM and rich peripherals for user embedded Wi-Fi applications.
EMW3165 is also a MiCO platform, users can build their own embedded Wi-Fi applications based on MiCO library which manage all of the Wi-Fi MAC and TCP/IP stack processing. We also provide independent series of particular firmware to meet typical applications: Wireless UART, Cloud Service etc.
FEATURES
- • Consists of a Cortex-M4 microcontroller and an IEEE 802.1™ b/g/n chip
- • Cortex-M4 core at 100MHz
- • 2M bytes on-board SPI flash and 512K bytes on-chip flash
- • 128K bytes RAM
- • Operation voltage:3.0V~3.6V
Peripherals
- • 22 GPIOs
- • JTAG/SWD debug interface
Wi-Fi connectivity
- • 802.11b, 802.11g, 802.11n (single stream)
- • WEP, WPA/WPA2 PSK/Enterprise
- • 16.5dBm@11b, 14.5dBm@11g 13.5dBm@11n
- • Receiver Sensitivity: -87 dBm
- • Station, Soft AP and Wi-Fi direct
- • Support EasyLink
- • On-board PCB antenna, IPEX connector for external antenna
- • CE, FCC compliant
The main difference between EMW3162 and EMW3165 are:
(1) EMW3162 built-in frequency up to 120MHz Cortex-M3 microcontroller STM32F205RG, 1M byte of Flash, 128k bytes of SRAM and extensive peripheral functions with the MxchipWnet embedded Wi-Fi firmware.
EMW3165 with a Cortex-M4 microcontroller STM32F411CE that runs a unique "self-hosted" Wi-Fi networking library and software application stack. EMW3165 has 2M bytes of on-board flash besides 512K bytes of in-chip flash, 128K bytes RAM and rich peripherals for user embedded Wi-Fi applications.
(2) EMW3165 is more smaller than EMW3162.suitable for those clients with volume requirements
SPECIFICATION (Hardware Block)
APPLICATIONS
- • Building Automation / Access Control
- • Smart home appliances
- • Medical/Health Care
- • Industrial Automation Systems
- • Point Of Sale system (POS)
- • Auto electronics
PART LIST
Technical details
Dimensions | 100mm x60mm x3mm |
Weight | G.W 3g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517700000 |
UPC | 841454100492 |
COO | CHINA |
RoHS | 1 |