seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      EMW3165 - Cortex-M4 based WiFi SoC Module

      EMW3165 - Cortex-M4 based WiFi SoC Module

      SKU 113990108
      $4.47$8.95
      49 Available

        I accept the restriction

      This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

      Maximum Qty: 5

      Description

      EMW3165 is a low-power embedded Wi-Fi module integrates a wireless LAN MAC/baseband /radio, and a Cortex-M4 microcontroller STM32F411CE that runs a unique"self-hosted"Wi-Fi networking library and software application stack. EMW3165 has 2M bytes of on-board flash besides 512K bytes of in-chip flash, 128K bytes RAM and rich peripherals for user embedded Wi-Fi applications.

      EMW3165 is also a MiCO  platform, users can build their own embedded Wi-Fi applications based on MiCO library which manage all of the Wi-Fi MAC and TCP/IP stack processing. We also provide independent series of particular firmware to meet typical applications: Wireless UART, Cloud Service etc.


      FEATURES

      • • ŸConsists of a Cortex-M4 microcontroller and an IEEE 802.1™  b/g/n chip
      • • ŸCortex-M4 core at 100MHz
      • • Ÿ2M bytes on-board SPI flash and 512K bytes on-chip flash
      • • Ÿ128K bytes RAM
      • • ŸOperation voltage:3.0V~3.6V

      Peripherals

      • • Ÿ22 GPIOs
      • • ŸJTAG/SWD debug interface

      Wi-Fi connectivity

      • • Ÿ802.11b, 802.11g, 802.11n (single stream)
      • • ŸWEP, WPA/WPA2 PSK/Enterprise
      • • Ÿ16.5dBm@11b, 14.5dBm@11g 13.5dBm@11n
      • • ŸReceiver Sensitivity: -87 dBm
      • • ŸStation, Soft AP and Wi-Fi direct
      • • ŸSupport EasyLink
      • • ŸOn-board PCB antenna, IPEX connector for external antenna
      • • ŸCE, FCC compliant


      The main difference between EMW3162 and EMW3165 are:

      (1) EMW3162 built-in frequency up to 120MHz Cortex-M3 microcontroller STM32F205RG, 1M byte of Flash, 128k bytes of SRAM and extensive peripheral functions with the MxchipWnet embedded Wi-Fi firmware.

      EMW3165 with a Cortex-M4 microcontroller STM32F411CE that runs a unique"self-hosted"Wi-Fi networking library and software application stack. EMW3165 has 2M bytes of on-board flash besides 512K bytes of in-chip flash, 128K bytes RAM and rich peripherals for user embedded Wi-Fi applications.

      (2) EMW3165 is more smaller than EMW3162.suitable for those clients with volume requirements


      SPECIFICATION (Hardware Block)  

      APPLICATIONS

      • • ŸBuilding Automation / Access Control
      • • ŸSmart home appliances
      • • ŸMedical/Health Care
      • • ŸIndustrial Automation Systems
      • • ŸPoint Of Sale system (POS)
      • • ŸAuto electronics
      We also have the External IPEX antenna module:  EMW3165-Cortex-M4 based WiFi SoC Module (External IPEX antenna) and the evaluation board: EMWE - 3165 - A Development Board on sale.


      PART LIST

      1 x EMW3165
       
       
      There is a forum for you to discuss and show your idea: www.emw3165.com
      For any technical support or suggestion, please kindly go to our forum
      If you have any technical problem, please contact sales@mxchip.com.

      Technical Details

      Dimensions100mm x 60mm x 3mm
      WeightG.W 3g    
      BatteryExclude

      Reviews

      Questions and Answers

      SUBMIT
      0
      is there any tool(sdk) for emw3165 dev board for linux platform?
      on Jun 19,2018
      Replyupvote ()
      Hi,there- you can go to the forum **www.emw3165.com** for technical support or suggestion, thanks!
      on Jun 21,2018 13:40 PM
      Replyupvote ()
      Reply

        View History

        EMW3165 - Cortex-M4 based WiFi SoC Module

        SKU 113990108
        $4.47$8.95
        49 Available
        Maximum Qty: 5

          I accept the restriction

        This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

        • Best-sellers
        • Description
        • Technical Details
        • Reviews
        • Questions and Answers
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer