EMW3166 WiFi Module(External IPEX antenna)
Esp32, combo, wireless, Wi-Fi, wifi, emw3162, emw3239, emw3165, emw3166, esp8266, mxchip, nrf52840, smart
- 10+: $7.90
YOU MAY LIKE THIS
PRODUCT DETAILS
Note
Seeed fusion offers PCB/ PCBA manufacturing service for customized products based on EMW3166 WiFi Module(External IPEX antenna) with an online instant quote and fast delivery. Furthermore, business users can enjoy a free prototype and engineer support as well. Click here to learn more!
EMW3166 is one embedded Wi-Fi module of low-power, small-size and low-cost designed by MXCHIP. It integrates one Cortex-M4 microcontroller of 256Kbytes SRAM and 1Mbytes on-chip flash with another 2Mbytes on-board SPI flash added. Various peripheral interfaces of analog and digital are available. The power supply voltage is 3.3V. It applies half-hole footprint for hand-soldering. The module runs MICO, which is the IOT OS System of MXCHIP, and is available for secondary development. The TCP/IP protocols and security encryption algorithm could be applied in various Wi-Fi applications. In addition, several particular firmware prepares for some typical applications, like UART to Wi-Fi DTU, easylink configuration and services for cloud interfacing.
Feature
Properties
-
Integration of one Cortex-M4 MCU and one RF chip of 802.11 b/g/n
-
Cortex-M4 core at 100MHz
-
2M bytes on-board SPI flash and 1M bytes on-chip flash
-
256K bytes SRAM
Operation voltage
-
Low voltage mode: 2.3~3.0V
-
Normal voltage mode: 3~3.6V
Peripherals
-
25 GPIOS
-
JTAG/SWD debug interfaces
-
Wi-Fi connectivity:
-
802.11 b/g/n available
-
WEP, WPA/WPA2, PSK available
-
Receiver Sensitivity: -87dBm
-
Station, Soft AP and Wi-Fi Direct
-
Easylink available
-
On-board PCB antenna
-
CE, FCC compliant
Operation Temperature
-
-30°C~+85°C
Application scenarios
-
Auto electronics
-
Point of Sale system
-
Industrial automation systems
-
Medical/Health care
-
Smart home appliances
-
Smart LED
Technical details
Dimensions | 32mm x16mm x3mm |
Weight | G.W 6g |
Battery | Exclude |
Part List
EMW3166 WiFi Module(External IPEX antenna) | 1 |
Antenna Board | 1 |
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
EUHSCODE | 8517180000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewBuild quality is good, nice product.
-