seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      EMW3166 WiFi Module(External IPEX antenna)

      EMW3166 WiFi Module(External IPEX antenna)

      SKU 113990417
      $9.95
      19 Available
      $9.95/1pcs+
      $9.45/10pcs+

        I accept the restriction

      This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

      Maximum Qty: 5

      Description

      EMW3166 is one embedded Wi-Fi module of low-power, small-size and low-cost designed by MXCHIP. It integrates one Cortex-M4 microcontroller of 256Kbytes SRAM and 1Mbytes on-chip flash with another 2Mbytes on-board SPI flash added. Various peripheral interfaces of analog and digital are available. The power supply voltage is 3.3V. It applies half-hole footprint for hand-soldering. The module runs MICO, which is the IOT OS System of MXCHIP, and is available for secondary development. The TCP/IP protocols and security encryption algorithm could be applied in various Wi-Fi applications. In addition, several particular firmware prepares for some typical applications, like UART to Wi-Fi DTU, easylink configuration and services for cloud interfacing.


      Feature

      Properties

      • Integration of one Cortex-M4 MCU and one RF chip of 802.11 b/g/n

      • Cortex-M4 core at 100MHz

      • 2M bytes on-board SPI flash and 1M bytes on-chip flash

      • 256K bytes SRAM

      Operation voltage

      • Low voltage mode: 2.3~3.0V

      • Normal voltage mode: 3~3.6V

      Peripherals

      • 25 GPIOS

      • JTAG/SWD debug interfaces

      • Wi-Fi connectivity:

      • 802.11 b/g/n available

      • WEP, WPA/WPA2, PSK available

      • 16.5dBm@802.11b, 14.5dBm@802.11g, 13.5dBm@802.11n

      • Receiver Sensitivity: -87dBm

      • Station, Soft AP and Wi-Fi Direct

      • Easylink available

      • On-board PCB antenna 

      • CE, FCC compliant

      Operation Temperature

      •  -30°C~+85°C

      Application scenarios

      • Auto electronics

      • Point of Sale system

      • Industrial automation systems

      • Medical/Health care

      • Smart home appliances

      • Smart LED


      Technical Details

      Dimensions32mm x 16mm x 3mm
      WeightG.W 6g    
      BatteryExclude

      Part List

      EMW3166 WiFi Module(External IPEX antenna)1
      Antenna Board1

      Reviews

      Questions and Answers

      SUBMIT

        View History

        EMW3166 WiFi Module(External IPEX antenna)

        SKU 113990417
        $9.95
        19 Available
        Maximum Qty: 5

          I accept the restriction

        This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

        $9.95/1pcs+
        $9.45/10pcs+
        • Best-sellers
        • Description
        • Technical Details
        • Reviews
        • Questions and Answers
        • Related
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer