EXTRUDER CONTROLLER(2 THERMOCOUPLE TYPE)
- 10+: $53.10
- 20+: $50.15
YOU MAY LIKE THIS
PRODUCT DETAILS
This extruder controller card is a temperature monitoring and PID temperature controller for 3D printers. If you have a desktop CNC machine you can easily convert your CNC to a 3D printer with this controller card. You can also handle your temperature related tasks of your 3D printer with this card without the need of a computer. You can set both the extruder temperature and the heated bed temperature with on board trimpots. You can read digitally your setting temps and sensor values from the LCD. You can directly connect your heating elements to the board. High Power MOSFETS can handle your current requirements.
Features:
Standalone No PC Connection Required
Based on the Arduino Diecimila
2×16 LCD
Simple Temp Settings With Onboard Pots
2 High Power MOSFET Outputs (5A at 12V)
2 Thermocouple Input (2x Max6675)
Needs 12VDC as power source
2 PID Computation Via On-board Micro-controller
Connection Diagram:
Suitable Heating Element:
You can use the below resistor (6R8 Ohm RESISTOR 7W 5% ) as heating element with the above controller board.
Resistance: 6.8ohm
Resistance Tolerance: ± 5%
Power Rating: 6W
Voltage Rating: 350V
Temperature Coefficient: ± 75ppm/°C
Resistor Element Material: Wirewound
Resistor Terminals: Axial Leaded
Resistor Mounting: Through Hole
External Length / Height: 18mm External Width: 6.5mm
Operating Temperature Range: -55°C to +350°C
Package / Case: 6 x 22
Power Rating at 25°C: 7W
Suitable thermocouple Sensor
You can use K type Thermocouple to measure temperature between 0°C to +350°C
K-type Thermocouple Sensor Probe
Operating Temperature: :-50~350℃
Cable length: approx. 100 cm
Interface length: approx. 12.5 mm
Net weight: approx. 45g
Any further questions, please contact the technical support.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 96g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8543909000 |