
EdgeLogix-RPI-1000-CM4108032- All-in-one Industrial Edge Controller, PLC/PAC, Gateway, HMI, Router Support 4G LTE, LoRa, WIFI, BLE, 24xDIO, 5xRS485, 3xRS232, 2xCAN-FD
EdgeLogix-RPI-1000-CM4108032 Raspberry Pi-based industrial controller offers you the greatest performance when it comes to the novel automation essentials like all-in-one application scenarios. With intensive IO ports mounted, modular design, extensive industrial bus protocols(high-speed local bus) supported, and wireless capabilities equipped along with cloud services support, it has extraordinarily increased the ability to manage complex systems and sophisticated machines.
- 10+: $499.00
YOU MAY LIKE THIS
PRODUCT DETAILS
EdgeLogix-RPI-1000-CM4108032 Raspberry Pi-based industrial controller offers you the greatest performance when it comes to the novel automation essentials like all-in-one application scenarios. With intensive IO ports mounted, modular design, extensive industrial bus protocols(high-speed local bus) supported, and wireless capabilities equipped along with cloud services support, it has extraordinarily increased the ability to manage complex systems and sophisticated machines.
Note
- For EdgeLogix-RPI series devices, Seeed Studio only provides Raspbian system and peripherates, which requires customers to have certain development capabilities
Feature
- High-Performance All-in-one Device:
- A high-performance PLC/PAC, IPC, lightweight HMI, IIoT gateway, OPC UA Server, and Industry PC all in one device.
- Powerful Processors and Flexible OS:
- Powered by Raspberry Pi Compute Module 4, up to 8GB RAM and 32GB eMMC
- Rich IO Resources and Robust Scalability:
- Up to 24 isolated DI, DO along with RS485, RS232, CAN-FD, and 3 Gigabit Ethernet ports. High-speed local BUS extension, supporting additional DIO, ADC, and Relay expansion modules.*
- Multiple Wireless Capabilities and IT Connectivity:
- Build-in 2.4G/5G Wifi, BLE, mini-PCIe slot for 4G LTE and LoRaWAN® modules (modules not included).
- Built-in IT connectivity: DHCP/DNS, OPC UA, and Web service
- Industrial Software and Cloud Services Support:
- Support IEC 61131-3 with CODESYS, Node-RED, and MQTT.
- Support AWS, and Azure cloud services.*
Description
EdgeLogix-RPI-1000 industrial controller series offers you the greatest performance and scalability when it comes to novel industrial essentials and the next generation of industry controls. With multiple delicate modules mounted on the board, they present as multifunctional devices that provide you the all-in-one automation services. More than a PLC, or PAC, it even combines the functions of the IIoT Gateway, Lightweight HMI, OPC UA Server, and Industry PC.
Note
1. Expansion modules, AWS, and Azure cloud services will be available in early 2023.
2. Besides EdgeLogix-RPi-1000, We also have the other 2 Edge products for different solutions in the Edge family, powered by Raspberry Pi and ESP. To help you understand the differences deeply and choose the most suitable part for your projects, please refer to the Seeed Studio Edge Series
Powerful Processors:
EdgeLogix-RPi-1000-CM4108032 leverages the processing power of the AI-enabled Raspberry Pi Compute Module 4(CM4), running up to 1.5GHz, equipped with 8 GB RAM and 32 GB eMMC
Rich IO Resources and Robust Scalability
This high-scalability equipment has been engineered with 24 isolated DI, DO along with RS485, RS232, CAN-FD, and high-speed local BUS extension, which increases its ability to process more complex systems. By designing in modularization, it also supports additional DIO, ADC, and Relay expansion modules.
Multiple Wireless Capabilities and IT Connectivity
The Logix employs high integration of communication, including three Gigabit Ethernet network interfaces, along with multiple wireless capabilities and IT connectivity. It is greatly qualified for IIoT(Industrial Internet of Things), where you can utilize it to build IoT Gateways.
Communication Capabilities |
IT Connectivity |
|
|
Industrial Software and Cloud Services Support
With the great Raspberry Pi industrial software ecosystem, you will find that EdgeLogix has plentiful software, autonomous platforms, and cloud services supported. With massive documentation and open communities, troubleshooting can be precise and expeditious.
Industrial Software |
Cloud Services |
|
|
Robust Hardware Design
The overall structure of Edge Box is rugged and maintenance-reducing, as it integrates thermal management with full Aluminum heatsink enclosure. It is ultra-lightweight and supports 35mm DIN and wall mount, all of which make it suitable for limited space and extreme conditions including in-vehicle applications.
Note
The current EdgeBox-RPi-100 does not support a brush system and requires the help of an external device.
Application
- Software-defined PLC
- IoT Gateway
- SCADA
- Power System
- Industrial Controller
- Automation and Control Systems
Specification
Parameters |
Detail |
Basic |
|
CPU Core |
4 core Raspberry Pi CM4 |
Memory |
8GB |
Storage |
32GB |
Onboard Screen |
4.3 inches 480 x 800 pixels |
Wireless |
|
WiFi |
2.4 GHz, 5.0 GHz IEEE 802.11 b/g/n/ac equipped |
Bluetooth |
Bluetooth 5.0, BLE equipped |
Cellular |
Mini-PCIe support 4G LTE(Quectel EC20/EC25 tested) |
LoRa® |
Mini-PCIe support LoRaWAN®(Seeed WM1302 tested) |
Interface |
|
Ethernet |
1000M RJ45 *3 |
HDMI |
HDMI 2.0 up to 4k@60fps |
USB |
USB2.0 A*2 |
USB2.0 Type C*1 |
|
RS Serial |
RS485 *5 (Isolated) |
RS232 *2 (Isolated) |
|
RS232 *1 |
|
CAN BUS |
CAN BUS with CAN-FD *2 (Isolated) |
DI |
12 (Isolated) |
DC input Voltage - 24V, Current - 1000mA |
|
DO |
12 (Isolated) |
Recommended Voltage - 24V, Current - 1000mA |
|
Power Supply |
10.8 ~ 36 V |
Extra features |
|
RTC |
RTC |
Watch Dog Timer |
Stand alone |
Encryption Chip |
Atecc608a(optional) |
Operation temperature |
-20 to +60 °C |
Certification |
|
RoHS/CE/FCC/UKCA/TELEC |
Note
If you want to customize features marked as 'Optional', feel free to email us at [email protected].
Note
- 4G and LoRa® can be used at the same time.
Part List
EdgeLogix-RPi-1000-CM4108032 |
x1 |
FAQ
What kinds of 4G and LoRa® module can I use?
1. You can input Quectel EC20/EC25 module for 4G LTE usages.
2. You can use Seeed WM1302 SPI module for LoRaWAN® applications.
ECCN/HTS
HSCODE | 8471419000 |
USHSCODE | 8471490000 |
UPC | |
EUHSCODE | 8471707000 |
COO | CHINA |
CE | 1 |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
UKCA | 1 |