the AI Hardware Partner
Toggle Nav
Loading...

Elastic Coupling(5-8mm)

These Aluminum shaft couplers allow you to couple two size shafts together
$2.75
Out of stock

PRODUCT DETAILS

These Aluminum shaft couplers allow you to couple two size shafts together. They can be used for connecting motor shafts to drive shafts, or two different-sized shafts. One-piece design allows flexible coupling to achieve a zero clearance to transmit torque and no maintenance advantages. Flexible coupling is the preferred product, In many stepper, servo system, Practical applications.

Specification:

  • Length:24.5mm
  • Diameter: 19mm
  • Bore A: 5mm
  • Bore B: 8mm
Part List:
  • 1 x Aluminum shaft couplers
  • 4 x Net
  • 1 x Allen driver

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 15g
Battery Exclude

ECCN/HTS

HSCODE 8483600090
ROHS 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ