Electronic brick - Gas sensor(MQ6)
SKU
101990035
This brick comes with a MQ6 gas sensor, you can adjust the sensitivity with the potentioneter
YOU MAY LIKE THIS
PRODUCT DETAILS
This brick comes with a MQ6 gas sensor, you can adjust the sensitivity with the potentioneter.
MQ-6 GAS SENSOR
Features
- High sensitivity to LPG, iso-butane,propane
- Small sensitivity to alcohol, smoke.
- Fast response
- Stable and long life
- Simple drive circuit
Typical detection ranges:
Propane, butane, liquified petroleum gas, 300ppm to 10,000ppm
Application
They are used in gas leakage detecting equipments in family and industry, are suitable for detecting of LPG, natural gas , town gas, avoid the noise of alcohol and cooking fumes and cigarette smoke.
Documents
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 10g |
Battery | Exclude |
ECCN/HTS
HSCODE |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review