Embest BeagleBone® Black Rev.C - Single-board Computer

SKU
102110001
Rating:
100% of 100

1GHz ARM Cortex™-A8 core 4GB 8-bit eMMC and 512MB DDR3 SDRAM Ethernet, USB host and OTG, TF card, serial, JTAG and etc.

$55.00
In stock
-
+
                                   
BeagleBone® Black - circuitco             BeagleBone® Black - Embest             BeagleBone® Black - Embest RevC            

BeagleBone® Black Rev.C is a development kit based on an AM335x processor which integrates an ARM Cortex™-A8 core operating at up to 1GHz and has abundant peripheral devices. BeagleBone® Black provides lots of expansion interfaces such as Ethernet, USB host and OTG, TF card, serial, JTAG (no connector by default), HDMI D type, Emmc, ADC, I2C, SPI, PWM and LCD. Embest BeagleBone® Black Rev.C is designed to satisfy the different requirements of various fields including game devices, home and industrial automation, consumer medical devices, printers, intelligent tolling systems, weighing systems of intelligent vending machine, educational terminals and high-end toys.


SPECIFICATION

  • • General Specifications:       
    •     • Dimensions: 86.36 mm×54.61mm            
    •     • Operation Temperature: 0 ~ 70℃            
    •     • Operating Humidity: 20% ~ 90% (Non-Condensing)            
    •     • Power Supply: 5V/0.35A            
  • • AM335x Processor:       
    •     • Integrating 1GHz ARM Cortex™-A8 core            
    •     • Integrating NEON™ SIMD coprocessor            
    •     • Integrating SGX530 graphics engine            
    •     • Integrating programmable real-time unit subsystem            
    •     • Integrating 32KB instruction buffer and 32KB data buffer with single-error detection (parity)            
    •     • Integrating 256KB L2 cache with error-check code            
  • • On-Board Memories:       
    •     • 4GB 8-bit eMMC on-board flash storage (rev. 3)            
    •     • 512MB DDR3 SDRAM            
  • • On-Board Interfaces:       
    •     • 1 HDMI D type interface (16-bit color with audio output)            
    •     • 1 LCD interface (24-bit output, extended by P8 interface)            
    •     • 1 10/100M Ethernet (RJ45 connector)            
    •     • 1 high-speed USB 2.0 OTG interface with PHY (Mini USB type-B connector)            
    •     • 1 high-speed USB 2.0 HOST interface with PHY (USB type-A connector)            
    •     • 1 TF card slot (SD/MMC)            
    •     • 1 3-line debugging serial interface (6-pin 2.54-pitch connector)            
    •     • 1 HDMI type-D interface            
    •     • 1 expansion interface for LCD, UART, eMMC, ADC, I2C, SPI and PWM            
    •     • 1 JTAG interface (optional item, 20-pin standard interface, no connector mounted by default)            
  • • Buttons & LEDs:       
    •     • 1 boot device selection button            
    •     • 1 power button            
    •     • 1 reset button            
    •     • 1 LED power indicator            
    •     • 4 user custom indicators            


STSTEM BLOCK DIAGRAM

SOFTWARE FEATURE

 Items  Notes
 OS    Debian, Angstrom, Ubuntu, Android
 Device Driver  Uart  Uart Driver
 Ehternet  10/100 IEEE1588
 Display  HDMI Driver
 mmc/sd  SD 2.0 /eMMC Driver
 USB  High speed USB Host Driver
 Led  User LED Driver
  • • Supported by Debian system for element14 BeagleBone® Black(Rev C) and shipped with drivers and source code    
  • • Supported by TISDK system for element14 BeagleBone® Black(Rev C) and shipped with drivers and source code    


DOCUMENTS

For more information, please click here.

Technical details

Dimensions 175mm x112mm x40mm
Weight G.W 152g
Battery Exclude

ECCN/HTS

HSCODE 8471504090
USHSCODE 8473301180
UPC 841454109785
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

  4.  
    Rating
    100%
     

    Review by

    Posted on

  5.  
    Rating
    100%
     

    Review by

    Posted on

  6.  
    Rating
    100%
    Waiting for greatness Shipping was so fast that I haven't got the rest of the stuff I need to make my video wall. But I have fooled around a bit to get a bit acquainted with it.

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.