the AI Hardware Partner
Toggle Nav
Loading...

Espruino Pico (unpinned)

SKU
114990308
Rating:
100 % of 100

Espruino Pico is a tiny microcontroller board that runs JavaScript (it doesn’t need to be plugged into a computer), making it easier than ever to control electronics in the real world

$29.99
Out of stock
  • 10+: $28.49

PRODUCT DETAILS

Espruino Pico is a tiny microcontroller board that runs JavaScript (it doesn't need to be plugged into a computer), making it easier than ever to control electronics in the real world. You can program it with nothing but a serial terminal program, but there's also an IDE that runs in the Chrome Web browser. It's got a syntax highlighted editor as well as a graphical programming language.

Once you have uploaded code, you can inspect and change variables (including functions) while your program is running. If you make something with an Espruino Pico and need to change it a year later, your original code is still there waiting for you!

This is unpinned version, if you want pre-soldered pins, please visit Espruino Pico (pinned).

 

 

Features

  • 33mm x 15mm (1.3 x 0.6 inch)

  • 22 GPIO pins: 9 Analogs inputs, 21 PWM, 2 Serial, 3 SPI, 3 I2C

  • All GPIO is 5 volt tolerant (Arduino compatible)

  • 2 rows of 9 0.1" pins, with a third 0.05" row of 8 pins on the end

  • On-board USB Type A connector

  • Two on-board LEDs and one button.

  • STM32F401CDU6 CPU - ARM Cortex M4, 384kb flash, 96kb RAM

  • On-board 3.3v 250mA voltage regulator, accepts voltages from 3.5v to 16v

  • Current draw in sleep: < 0.05mA - over 2.5 years on a 2500mAh battery

  • On-board FET can be used to drive high-current outputs

 

Part List

  • Espruino Pico (unpinned) x 1 

 

There's loads of documentation, examples and tutorials, and support for a huge range of different hardware too.

Let's see how to get started here.

Frequently Asked Questions

For any technical support or suggestion, please kindly go to our forum.

Technical details

Dimensions 80mm x120mm x4.5mm
Weight G.W 4g
Battery Exclude

ECCN/HTS

HSCODE 8473309000
USHSCODE 8471410150
UPC 841454117896
EUHSCODE 8471707000
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
    Documentation
    100%
    from order view
    i will likely get another unit also -- i like that much
    By

FAQ

1 Item

Show per page