Euro Plug Power Adapter

SKU
313080008
Most of the power adapter at our store are with American standard plug, for many people not use American standard plug it is really inconvenient
$1.95
In stock
  • 10+: $1.76
  • 20+: $1.66
  • More
  • 50+: $1.56
  • Less
-
+
Most of the power adapter at our store are with American standard plug, for many people not use American standard plug it is really inconvenient. Now we provide several kinds of power adapter for you, including UK Plug Power Adapter, Euro Plug Power Adapter and Australian Plug Power Adapter. We really hope these will help you and let you more fast to start your project.
Note: This product does not convert electrical voltage.
Features
  • CE, RoHS compliant
  • Small to carry and easy to use, plug and play
  • Convert AC Plug from US (2-flat-pins) to European (2-round-pins)
  • Accessory Type: AC Charger.
  • Size: 34 x 14 x 42mm
  • Voltage: 6A 125/250VAC
  • Weight: 13g
  • Color:black

Technical details

Dimensions 60mm x50mm x15mm
Weight G.W 14g
Battery Exclude

ECCN/HTS

HSCODE 8504401500
USHSCODE 8540909690
UPC 841454116318
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.