FEZ Spider Mainboard - Mainboard

SKU
GAD11934M
FEZ Spider Mainboard is a
$119.95
Out of stock
FEZ Spider Mainboard is a .NET Gadgeteer-compatible mainboard based on GHI Electronics EMX module. This makes FEZ Spider Mainboard the most feature-full .NET Gadgeteer compatible device in the market. It contains all of .NET Micro Framework core features and adds many exclusive features, such as USB host, WiFi and RLP (loading native code). All these features combine to provide a rapid prototyping platform.


Key Features:

14 .NET Gadgeteer compatible sockets
Configurable on-board LED
Configuration switches
Based on GHI Electronics EMX module
  • 72MHz. 32-bit ARM7 processor
  • 4.5 MB flash
  • 16 MB RAM
  • LCD controller
  • Full TCP/IP stack with SSL, HTTP, TCP, UDP, DHCP
  • Ethernet, WiFi driver and PPP ( GPRS/ 3G modems) and DPWS
  • USB host
  • USB device with specialized libraries to emulate devices like thumb-drive, virtual COM (CDC), mouse, keyboard
  • 76 GPIO pin
  • 2 SPI (8/16bit)
  • I2C
  • 4 UART
  • 2 CAN channels
  • 7 10-bit analog inputs.
  • 10-bit analog output (capable of WAV audio playback)
  • 4-bit SD/MMC memory card interface
  • 6 PWM
  • OneWire interface (available on any IO).
  • Built-in Real Time Clock (RTC) with the suitable crystal
  • Processor register access
  • Output compare for generating waveforms with high accuracy
  • RLP allowing users to load native code (C/Assembly) for real-time requirements.
  • Extended double-precision math class
  • FAT file system
  • Cryptography (AES and XTEA)
  • Low power and hibernate support
  • In-field update (from SD, network or other)
Dimensions: W 2.25" x L 2.05" x H 0.5"

Power
  • Supply voltages are regulated 3.3Volt and 5.0Volt DC.
  • Low power and hibernate modes
  • Active power consumption 160 mA
  • Idle power consumption 120 mA
  • Hibernate power consumption 40 mA
Enviromental:
  • Operating temperature: -20 to 70°C
  • RoHS compliant /Lead-free compliant
For more information about .NET Gadgeteer visit:

Resources
External Links
you need to download the following software to start your Gadgeteer:
  1. Development tool : Microsoft Visual C# Express 2010
  2. Micro framework:  Microsoft .NET Micro Framework 4.1 SDK
  3. The Gadgeteer core, mainboard SDk and module driver(GHI)
You can download these tools at :  http://tinyclr.com/support

If you encounter any problems when using this product, here is the forum from which you can get the technical support.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 40g
Battery Exclude
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.