seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      FSM-55 LED Matrix Display

      FSM-55 LED Matrix Display

      SKU 114990088
      $4.90$10.00
      30 Available
      ADD TO CART

      Description

      Introduction:

      FSM-55(Flying Stone Mini 55) is a small board to play 5x5 LED matrix display. It was named after its LED matrix. When you pronounce it, please say, F-S-M"Go""Go", since"Go"is the pronunciation of 5 in Japanese.

      This board is a kit; it comes with a battery holder, you need to solder the battery holder to the board by yourself.
       

      It carries STM320F0F4 micro-controller, which has ARM Cortex-M0 core. It is battery powered. You can modify its firmware via its debug port.

      The purpose of FSM-55 is to encourage more people to join development of free software and free hardware design.

      Its schematic and PCB design are available as free hardware design. Example firmware installed is"Hacker emblem in action", and it's source code is under GPLv3. See: git.gniibe.org

      Its features are intentionally limited, so that people can be inspired to design their own boards/applications by themselves.

      Features:


      •   Board dimension: 5cm x 5cm, approximately


      •   Battery: CR2032 (not included)


      •   Running at 48MHz: With internal RC OSC


      •   Flash ROM: 16KiB


      •   SRAM: 4KiB


      •   RESET button and USER button


      •   External port K1: PF0 (USER button), PF1, GND


      •   External port K2: PB1, GND, VDD


      •   Debug port K3: VDD, SWDIO, SWDCLK, NRST, GND

      If you encounter any problems when using this product, here is the contact from which you can get the technical support.

      Technical Details

      Dimensions80mm x 80mm x 3mm
      WeightG.W 8g    
      BatteryExclude

      Part List

      FSM-55 LED Matrix Display1

      Documents

      Reviews

      Questions and Answers

      SUBMIT

        View History

        FSM-55 LED Matrix Display

        SKU 114990088
        $4.90$10.00
        30 Available
        ADD TO CART
        • Best-sellers
        • Description
        • Technical Details
        • Reviews
        • Questions and Answers
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer