the AI Hardware Partner
Toggle Nav
Loading...

G1&2 Electric Solenoid Valve (Normally Open)

G1/2 Electric Solenoid Valve (Normally Closed) This is a normally open G1/2 12VDC electric solenoid valves with barbed inlet and outlet ports, great for projects involving low viscosity fluid control
$9.90
Out of stock

PRODUCT DETAILS

This is a normally open G1/2 12VDC electric solenoid valves with barbed inlet and outlet ports, great for projects involving low viscosity fluid control. You can find it ubiquitous on applications like automatic faucets, foot operated faucets, drinking fountains etc.
We have also a counterpart product which is normally closed. Check it out if it’s more suitable to your need: G1/2 Electric Solenoid Valve(Normally Closed).
Features
  • Normally open
  • Durable
  • Stainless steel inlet filter
  • Wide operation temperature range
Specifications
  • Working voltage: 12VDC
  • Max current: 450mA
  • Operating mode: normally open
  • Inlet/Outlet ports: G1/2”
  • Materials: nylon/ stainless steel/Polyoxymethylene
  • Vale type: diaphragm valve (operated by servo)
  • Filter screen: stainless steel inlet filter
  • Max operating temperature: 120°C
  • Operating pressure range: 0.02 – 0.8 MPa
  • Expected life: 200,000+

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 125g
Battery Exclude

ECCN/HTS

HSCODE 8481804090
ROHS 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ