G1&2 Electric Solenoid Valve (Normally Open)
  • G1&2 Electric Solenoid Valve (Normally Open)
  • G1&2 Electric Solenoid Valve (Normally Open)
  • G1&2 Electric Solenoid Valve (Normally Open)

G1&2 Electric Solenoid Valve (Normally Open)

SKU 311070004
  • G1/2 Electric Solenoid Valve (Normally Closed)
  • This is a normally open G1/2 12VDC electric solenoid valves with barbed inlet and outlet ports, great for projects involving low viscosity fluid control
    $9.90
    DISCONTINUED
    This item is no longer available.
    Description
     
    This is a normally open G1/2 12VDC electric solenoid valves with barbed inlet and outlet ports, great for projects involving low viscosity fluid control. You can find it ubiquitous on applications like automatic faucets, foot operated faucets, drinking fountains etc. 
     
    We have also a counterpart product which is normally closed. Check it out if it’s more suitable to your need: G1/2 Electric Solenoid Valve(Normally Closed).
     
    Features
    • Normally open
    • Durable
    • Stainless steel inlet filter
    • Wide operation temperature range
     
    Specifications
    • Working voltage: 12VDC
    • Max current: 450mA
    • Operating mode: normally open
    • Inlet/Outlet ports: G1/2”
    • Materials: nylon/ stainless steel/Polyoxymethylene
    • Vale type: diaphragm valve (operated by servo)
    • Filter screen: stainless steel inlet filter
    • Max operating temperature: 120°C
    • Operating pressure range: 0.02 – 0.8 MPa
    • Expected life: 200,000+

     

    See More
    $50 Featured List
    $100 Featured List
    $200 Featured List
    Don’t miss out!
    Questions and Answers
    SUBMIT
    0

    What are the dimensions of this product ?

    on Oct 19,2016
    Replyupvote ()
    0

    The normally open valve operating pressure is between 0.02-0.8MPa. But does it mean that the valve needs at least 0.02MPa to be able to close or can it close at zero pressure? The normally closed valve needs pressure to open but is it the same for the

    on Oct 19,2016
    Replyupvote ()

    No, it is normally open, when it is powered with 12Vdc , it will turn to closed.

    on Oct 20,2016 10:44 AM
    Replyupvote ()
    Reply
    See More
    Recommended Products
    View History
    Recommendations
    Notify me when it's back in stock
    SUBMIT

    Free shipping on your first order over $50 or more. Discounted items included!

    Invalid email address.
    * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer