seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      G1&8" Water Flow Sensor

      G1&8" Water Flow Sensor

      SKU 314150001
      $9.50
      22 Available
      $9.50/1pcs+
      $8.55/10pcs+
      $8.07/20pcs+
      $7.60/50pcs+
      ADD TO CART

      Description

      Water flow sensor consists of a plastic valve body, a water rotor, and a hall-effect sensor. When water flows through the rotor, rotor rolls. Its speed changes with different rate of flow. The hall-effect sensor outputs the corresponding pulse signal. This one is suitable to detect flow in water dispenser or coffee machine.
       
      We have a comprehensive line of water flow sensors in different diameters. Check them out to find the one that meets your need most.
       
      Features
      • Compact, Easy to Install

      • High Sealing Performance

      • High Quality Hall Effect Sensor

      • RoHS Compliant


       

      Technical Details

      WeightG.W 30g    
      BatteryExclude
      Mini. Wokring VoltageDC 4.5V
      Max. Working Current15mA (DC 5V)
      Working VoltageDC 5V~24V
      Flow Rate Range0.3~6L/min
      Load Capacity≤10mA (DC 5V)
      Operating Temperature≤80℃
      Liquid Temperature≤120℃
      Operating Humidity35%~90%RH
      Water Pressure≤0.8MPa
      Storage Temperature-25~+ 80℃
      Storage Humidity25%~95%RH

      Part List

      G1&8"Water Flow Sensor1

      Reviews

      Questions and Answers

      SUBMIT
      0
      what is the equation and formula for this sensor?
      on Apr 12,2017
      Replyupvote ()

        View History

        G1&8" Water Flow Sensor

        SKU 314150001
        $9.50
        22 Available
        ADD TO CART
        $9.50/1pcs+
        $8.55/10pcs+
        $8.07/20pcs+
        $7.60/50pcs+
        • Best-sellers
        • Description
        • Technical Details
        • Learn
        • Reviews
        • Questions and Answers
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer