G1&2" Water Flow Sensor

G1&2" Water Flow Sensor

SKU 314150005
9.50
27 Available
$9.50/ 1pcs+
$8.55/ 10pcs+
$8.07/ 20pcs+

Description

Water flow sensor consists of a plastic valve body, a water rotor, and a hall-effect sensor. When water flows through the rotor, rotor rolls. Its speed changes with different rate of flow. The hall-effect sensor outputs the corresponding pulse signal. This one is suitable to detect flow in water dispenser or coffee machine. We have a comprehensive line of water flow sensors in different diameters. Check them out to find the one that meets your need most.

 

Features

  • Compact, Easy to Install

  • High Sealing Performance

  • High Quality Hall Effect Sensor

  • RoHS Compliant

 

Specifications

  • Mini. Wokring Voltage: DC 4.5V

  • Max. Working Current: 15mA (DC 5V)

  • Working Voltage: DC 5V~24V

  • Flow Rate Range: 1~30L/min

  • Load Capacity: ≤10mA (DC 5V)

  • Operating Temperature: ≤80℃

  • Liquid Temperature: ≤120℃

  • Operating Humidity: 35%~90%RH

  • Water Pressure: ≤1.75MPa

  • Storage Temperature: -25~+ 80℃

  • Storage Humidity: 25%~95%RH

 

Documents

 

Technical Details

Dimensions0mm x 0mm x 0mm
WeightG.W 51g    
BatteryExclude

Part List

G1&2" Water Flow Sensor1

ECCN/HTS

ECCNERA99
HSCODE9026100000

Certification

RoHSCompliant

Reviews

Questions and Answers

SUBMIT
0
"Water Flow rate display on LCD" → This page is gone!!
on Sep 06,2017
Reply upvote ()
Indeed.Thanks for your feedback.We will fix it ASAP.
on Sep 06,2017 17:32 PM
Reply upvote ()
Hi~we've fix the links,and now you can visit this page.Thanks again for tell us. :D
on Sep 06,2017 18:19 PM
Reply upvote ()
Reply
0
Hey, does anyone know where I can get or if anyone has, this product's datasheet? Thanks
on Mar 27,2018
Reply upvote ()
Hi there~ Please check the link below. Actually, you can find it in our wiki->Resource. Regards ================================================================= https://github.com/SeeedDocument/G1_and_2_inch_Water_Flow_Sensor/raw/master/res/Water_flow_sensor_datasheet.pdf
on Mar 29,2018 09:36 AM
Reply upvote ()
Reply
0
wiki link is dead
on Mar 20,2018
Reply upvote ()
Hi there~ Thanks for your comment, we've fixed the link ,please check.
on Mar 29,2018 09:35 AM
Reply upvote ()
Reply
0
need a senser to find leaks if under house
on Feb 04,2018
Reply upvote ()
Hi there~ Do you mean you want to use this sensor to find a leaks? This sensor may not be suitable for this application.Regards
on Feb 06,2018 11:33 AM
Reply upvote ()
Reply
0
Need a flow switch that will detect no only no water flow, also detects reduced water flow ?Sam Tx
on Nov 10,2017
Reply upvote ()
Hi sam~ Sorry I am afraid I may not get your point. If you ask about whether this sensor can meet your needs, the anwser is yes.
on Nov 13,2017 10:59 AM
Reply upvote ()
Reply

    View History

    G1&2" Water Flow Sensor

    SKU 314150005
    $9.50
    27 Available
    $9.50/ 1pcs+
    $8.55/ 10pcs+
    $8.07/ 20pcs+
    • Description
    • Technical Details
    • Learn
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT