G1" Water Flow Sensor
  • G1" Water Flow Sensor
  • G1" Water Flow Sensor
  • G1" Water Flow Sensor
  • G1" Water Flow Sensor

G1" Water Flow Sensor

SKU 314150000
Water flow sensor consists of a plastic valve body, a water rotor, and a hall-effect sensor
Free Express Shipping on Orders over $200!
$15.90
10 Available
Qty:
This field is required
ADD TO CART
$15.90/1pcs+
$14.31/10pcs+
$13.52/20pcs+
$12.72/50pcs+
Description
Water flow sensor consists of a plastic valve body, a water rotor, and a hall-effect sensor. When water flows through the rotor, rotor rolls. Its speed changes with different rate of flow. The hall-effect sensor outputs the corresponding pulse signal. This one is suitable to detect flow in water dispenser or coffee machine.
 
Features
  • Compact, Easy to Install
  • High Sealing Performance
  • High Quality Hall Effect Sensor
  • RoHS Compliant
 
Specifications
  • Mini. Wokring Voltage: DC 4.5V
  • Max. Working Current: 15mA (DC 5V)
  • Working Voltage: DC 5V~24V
  • Flow Rate Range: 2~100L/min
  • Load Capacity: ≤10mA (DC 5V)
  • Operating Temperature: ≤80℃
  • Liquid Temperature: ≤120℃
  • Operating Humidity: 35%~90%RH
  • Water Pressure: ≤1.75MPa
  • Storage Temperature: -25~+ 80℃
  • Storage Humidity: 25%~95%RH
 
Documents
See More
$50 Featured List
$100 Featured List
$200 Featured List
Don’t miss out!
Reviews
See More
Questions and Answers
SUBMIT
See More
View History
Best-sellers
Notify me when it's back in stock
SUBMIT

Free shipping on your first order over $50 or more. Discounted items included!

Invalid email address.