G1" Water Flow Sensor

G1" Water Flow Sensor

SKU 314150000
15.90
DISCONTINUED
This item is no longer available.

Description

Water flow sensor consists of a plastic valve body, a water rotor, and a hall-effect sensor. When water flows through the rotor, rotor rolls. Its speed changes with different rate of flow. The hall-effect sensor outputs the corresponding pulse signal. This one is suitable to detect flow in water dispenser or coffee machine.
 
Features
  • Compact, Easy to Install


  • High Sealing Performance


  • High Quality Hall Effect Sensor

  • RoHS Compliant

 
Specifications
  • Mini. Wokring Voltage: DC 4.5V


  • Max. Working Current: 15mA (DC 5V)


  • Working Voltage: DC 5V~24V


  • Flow Rate Range: 2~100L/min


  • Load Capacity: ≤10mA (DC 5V)


  • Operating Temperature: ≤80℃


  • Liquid Temperature: ≤120℃


  • Operating Humidity: 35%~90%RH


  • Water Pressure: ≤1.75MPa


  • Storage Temperature: -25~+ 80℃


  • Storage Humidity: 25%~95%RH


 
Documents

Technical Details

Dimensions140mm x 80mm x 50mm
WeightG.W 162g    
BatteryExclude

Part List

G1" Water Flow Sensor1

ECCN/HTS

ECCNNot Available
HSCODE9026100000

Certification

RoHSCompliant

Reviews

Questions and Answers

SUBMIT
0
Hi, please Help me to know, what is the substitute of this sensor, thanks
on Oct 24,2018
Reply upvote ()
Hi there, please check the items here and see if any meets your requirements. thanks. **/G1"-Water-Flow-Sensor-p-1671.html **
on Oct 25,2018 15:13 PM
Reply upvote ()
Here is the link **https://www.seeedstudio.com/s/Water%20Flow%20Sensor.html**. thanks.
on Oct 25,2018 15:13 PM
Reply upvote ()
Reply
0
Please, can you tell what volume determines one complete rotation?
on Sep 18,2017
Reply upvote ()
:-(
on Oct 05,2017 17:03 PM
Reply upvote ()
Reply

    View History

    G1" Water Flow Sensor

    SKU 314150000
    $15.90
    DISCONTINUED
    This item is no longer available.
    $15.90/ 1pcs+
    • Description
    • Technical Details
    • Learn
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT