G3&4" Water Flow Sensor

G3&4" Water Flow Sensor

SKU 314150003
14.90
44 Available
$14.90/ 1pcs+
$13.41/ 10pcs+
$12.66/ 20pcs+

Description

Water flow sensor consists of a plastic valve body, a water rotor, and a hall-effect sensor. When water flows through the rotor, rotor rolls. Its speed changes with different rate of flow. The hall-effect sensor outputs the corresponding pulse signal. This one is suitable to detect flow in water dispenser or coffee machine.

We have a comprehensive line of water flow sensors in different diameters. Check them out to find the one that meets your need most.


FEATURES

  •   • Compact, Easy to Install
  •   • High Sealing Performance
  •   • High Quality Hall Effect Sensor
  •   • RoHS Compliant


SPECIFICATIONS

  •   • Mini. Wokring Voltage: DC 4.5V
  •   • Max. Working Current: 15mA (DC 5V)
  •   • Working Voltage: DC 5V~24V
  •   • Flow Rate Range: 0~60L/min
  •   • Load Capacity: ≤10mA (DC 5V)
  •   • Operating Temperature: ≤80℃
  •   • Liquid Temperature: ≤120℃
  •   • Operating Humidity: 35%~90%RH
  •   • Water Pressure: ≤2.0MPa
  •   • Storage Temperature: -25~+ 80℃
  •   • Storage Humidity: 25%~95%RH


DOCUMENTS

Technical Details

Dimensions100mm x 60mm x 38mm
WeightG.W 65g    
BatteryExclude

ECCN/HTS

ECCNERA99
HSCODE9026100000

Certification

RoHSCompliant

Reviews

Questions and Answers

SUBMIT
0
Do you have a datasheet for the G3&4" Water Flow Sensor. Also the YF-B5. The box the sensors came in had nothing.
on Sep 28,2017
Reply upvote ()
Hi,there~You can refer to our wiki # http://wiki.seeed.cc/G3-4_Water_Flow_sensor/ #,and you can find more resource in the Document on this page.
on Sep 28,2017 11:01 AM
Reply upvote ()
Reply

    View History

    G3&4" Water Flow Sensor

    SKU 314150003
    $14.90
    44 Available
    $14.90/ 1pcs+
    $13.41/ 10pcs+
    $12.66/ 20pcs+
    • Description
    • Technical Details
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT