G5&4" Water Flow Sensor

G5&4" Water Flow Sensor

SKU 314150004
29.50
DISCONTINUED
This item is no longer available.

Description

Water flow sensor consists of a plastic valve body, a water rotor, and a hall-effect sensor. When water flows through the rotor, rotor rolls. Its speed changes with different rate of flow. The hall-effect sensor outputs the corresponding pulse signal. This one is suitable to detect flow in water dispenser or coffee machine.
 
We have a comprehensive line of water flow sensors in different diameters. Check them out to find the one that meets your need most.
 
Features
  • Compact, Easy to Install

  • High Sealing Performance

  • High Quality Hall Effect Sensor

  • RoHS Compliant

 
Specifications
  • Dimension: 120*55*51mm(thickness), DN32(Outside: 42.4mm, inside:32mm)

  • Mini. Wokring Voltage: DC 4.5V

  • Max. Working Current: 15mA (DC 5V)

  • Working Voltage: DC 5V~24V

  • Flow Rate Range: 0~120L/min

  • Load Capacity: ≤10mA (DC 5V)

  • Operating Temperature: ≤80℃

  • Liquid Temperature: ≤120℃

  • Operating Humidity: 35%~90%RH

  • Water Pressure: ≤2.0MPa

  • Storage Temperature: -25~+ 80℃

  • Storage Humidity: 25%~95%RH

 
Documentations

Technical Details

Dimensions130mm x 70mm x 50mm
WeightG.W 203g    
BatteryExclude

Part List

G5&4" Water Flow Sensor1

ECCN/HTS

ECCNNot Available
HSCODE9026100000

Certification

RoHSCompliant

Reviews

Questions and Answers

SUBMIT
0
Hi, what is the repleacement for this sensor?, thanks
on Oct 24,2018
Reply upvote ()
Hi there, please check the items here and see if any meets your requirements. **https://www.seeedstudio.com/s/Water%20Flow%20Sensor.html**. thanks.
on Oct 25,2018 15:16 PM
Reply upvote ()
Reply
0
Hello, Have you the technical document about this one ? Because I want to know the evolution of the voltage with the flow's evolution. Thanks
on May 04,2017
Reply upvote ()
Hi there, we only have frequency vs. flow trend, here is it. thanks. **https://github.com/SeeedDocument/forum_doc/raw/master/image/G54%20Frequency%20Flow.png**
on Oct 25,2018 15:31 PM
Reply upvote ()
Reply

    View History

    G5&4" Water Flow Sensor

    SKU 314150004
    $29.50
    DISCONTINUED
    This item is no longer available.
    $29.50/ 1pcs+
    • Description
    • Technical Details
    • Learn
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT