seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      GPRS Bee w& SIM 800 Module

      GPRS Bee w& SIM 800 Module

      SKU 113050011
      $8.00
      DISCONTINUED
      This item is no longer available.

      Description

      The GPRS Bee provides you a way to use the GSM/GPRS cell phone network to transmit or receive data from a remote location.Sending/receiving SMS messages and GPRS internet communicating is the basic function of the GPRS Bee.But, if you have a Bluetooth Headset ,you can also make a phone call with it. Based on the SIM800H module from SIMCOM,the GPRS Bee can be configured and controlled via its UART using simple AT commands.For the board size to compatible with the Bee socket,it uses SIM cards of the MicroSIM form factor. 

       

      Specification

      •SIM800H module Typical power consumption in sleep mode is 0.7mA (AT+CFUN=0) 

        •Frequency bands: Quad-band:GSM 850,EGSM 900,DCS 1800,PCS 1900; Compliant to GSM Phase 2/2+

        •Transmitting power: Class 4(2W) at GSM 850 and EGSM 900;Class 1(1W) at DCS 1800 and PCS 1900

        •GPRS data downlink/uplink transfer: max.85.6kbps 

        •Autobauding supports baud rate from 1200bps to 57600bps 

        •Support Bluetooth 3.0

            •Bluetooth Profile: GAP/SDAP/SSP/GOEP 

      •Power supply 3.4~4.4V 

      •U.F.L GSM antenna 

      •On board Bluetooth ceramic antenna 

      •bee socket compatible 

      •MicroSIM adapter 

         

       

      Technical Details

      Dimensions110mm x 80mm x 11mm
      WeightG.W 10g    
      BatteryExclude

      Part List

      GPRS Bee w& SIM 800 Module1

      Reviews

      Questions and Answers

      SUBMIT
      0
      Where's the wiki entry? The link is broken.
      on Mar 29,2017
      Replyupvote ()
      do you have a pinout? is there audio avaiulable from the gprs-bee?
      on May 06,2017 02:30 AM
      Replyupvote ()
      Reply

        View History

        GPRS Bee w& SIM 800 Module

        SKU 113050011
        $8.00
        DISCONTINUED
        This item is no longer available.
        $8.00/1pcs+
        • Best-sellers
        • Description
        • Technical Details
        • Reviews
        • Questions and Answers
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer