seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      Galvanometer motor (SC17-15K)
      Galvanometer motor (SC17-15K)
      Galvanometer motor (SC17-15K)
      Galvanometer motor (SC17-15K)
      Galvanometer motor (SC17-15K)
      Galvanometer motor (SC17-15K)
      Galvanometer motor (SC17-15K)

      Galvanometer motor (SC17-15K)

      SKU 316010012
      $69.95
      OUT OF STOCK
      This item is not available at the moment
      Get notified when it's back in stock

      Description

      Galvanometer motor is a lower cost stander parts used in laser equipment, easy to be used and assembled. it's offer a most cheap, convenient option when you want to controll the light beam

       

      Feature

      • Small volume

      • compact structure

      • convenient installation      

      • Analog signal control

       

      Specification

      • Scanning Angle: ±30 ( ±20)

      • Rotor inertia:  0.025 gm*cm2, ±10%

      • torque:  2.5 x 104 dyne-cm/amp, ±10%

      • The maximum coil temperature:  100℃

      • The stator coil shell heat resistance:  8℃/W

      • coil resistance:  8.3Ω±10%

      • coil inductance:  153uH±10%

      • The average current carrying:  1.5A

      • response time one step:  0.3ms

      • linearity:  99.0%

      • Repeat accuracy:  15 microradians

      • Size of the lens:  7mm*11mm*0.6mm

      • Mirror reflectivity:  >98% @45° ( 380nm-700nm)

       

       

       


      For any technical support or suggestion, please kindly go to our forum.

       

      Technical Details

      Dimensions145mm x 110mm x 52mm
      WeightG.W 319g    
      BatteryExclude

      Part List

      Galvanometer motor (SC17-15K)1

      Reviews

      Questions and Answers

      SUBMIT
      0
      Can you supply the wiring diagram/ data sheet of the galvanometer to the products technical details, or by email?
      on Aug 03,2017
      Replyupvote ()
      Hi there~ We have upload the files, please check the Documents. Regards
      on Apr 24,2018 10:07 AM
      Replyupvote ()
      Reply
      0
      What is the Kpps ( kilo point per second ) for this galvanometer at minimum and maximum scanning angle?
      on May 15,2018
      Replyupvote ()
      Hi there~ max angle 20°--15Kpps, we do not have the data of min angle. Regards
      on May 17,2018 14:46 PM
      Replyupvote ()
      i can use this in Laser marking machine ?
      on May 27,2018 20:45 PM
      Replyupvote ()
      Reply
      1
      I would like to know if the power supply and the control board are included with the galvanometrer motors.
      on Mar 13,2017
      Replyupvote ()
      Hi there~ The power supply and the driver board is included, however, you need to buy the control board separately to control the images.
      on Apr 23,2018 15:14 PM
      Replyupvote ()
      Reply
      0
      can this be controlled by g code
      on Apr 20,2018
      Replyupvote ()
      Hi Alex~ Unfortunately, this motor do not support g code. Regards
      on Apr 23,2018 15:11 PM
      Replyupvote ()
      Reply

        View History

        Galvanometer motor (SC17-15K)

        SKU 316010012
        $69.95
        OUT OF STOCK
        This item is not available at the moment
        Get notified when it's back in stock
        $69.95/1pcs+
        $62.95/10pcs+
        • Best-sellers
        • Description
        • Technical Details
        • Reviews
        • Questions and Answers
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer