seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      Gear Stepper Motor with Driver

      Gear Stepper Motor with Driver

      SKU 108990000
      $6.90
      6 Available
      $6.90/1pcs+
      $6.21/10pcs+
      $5.87/20pcs+
      $5.52/50pcs+

        I accept the restriction

      This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

      Maximum Qty: 5

      Description

      notice.png


      Mainly used in air conditioner louver, small cooling and heating fan etc. Stable and all technic parameters are qualified for national electronic standard of SJ/T10689-95.

       

      Features 

      • On-board ULN2003A chipset

      • On-board 4-way indicator light 

      • On-board XH-5P socket

      • Compatible with Arduino

       

      Specifications

      • Rated Voltage: DC 5V

      • Number of Pole: 4

      • Speed Variation Ratio: 1/64

      • Stride Angle: 5.625°/64

      • DC Resistance: 200Ω ± 7%(25°C)

      • Idle In-traction Frequency: >600Hz

      • Idle Out-traction Frequency: >1000Hz

      • In-traction Torque: >34.3mN.m(120Hz)

      • Self-positioning Tor: >34.3mN.m

      • Insulated Resistance: >10MΩ(500V)

      • Insulated Electricity Power: 600VAC/1mA/1s

      • Insulation Grade: A

      • Rise in Temperature: < 40K(120Hz)

      • Noise:< 40dB(120Hz, No load, 10cm)

       

      Documents

      Technical Details

      WeightG.W 38g    
      BatteryExclude

      Part List

      Gear Stepper Motor with Driver1

      Reviews

      Questions and Answers

      SUBMIT
      0
      Anyone get this to work? I have the driver connected to a separate 5V source, have the IN1-4 connected to pins 8-11, and running the example stepper motor code with no success (even trying other combinations of ping order in the program)
      on Jul 09,2017
      Replyupvote ()
      I was successful connecting to Arduino Uno and using the example script &quot;stepper_oneRevolution&quot; that comes with the built in Stepper library (Arduino 1.8.1).The default value for RPM was too high for this motor. When the RPM is too high, the motor does not turn. I set stepsPerRevolution to 2000 and RPM to 8.I connected the pins:Arduino StepperDriver D8 IN4 D9 IN2 D10 IN1 D11 IN3This provided the correct forward and reverse motion. I was able to power the motor from either the Arduino or from external power successfully. The current draw using external power was 350ma.
      on Dec 11,2017 09:07 AM
      Replyupvote ()
      Reply

        View History

        Gear Stepper Motor with Driver

        SKU 108990000
        $6.90
        6 Available
        Maximum Qty: 5

          I accept the restriction

        This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

        $6.90/1pcs+
        $6.21/10pcs+
        $5.87/20pcs+
        $5.52/50pcs+
        • Best-sellers
        • Description
        • Technical Details
        • Reviews
        • Questions and Answers
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer