Geared Motor GA13YN050

SKU 316070004

Free Express Shipping on Orders over $200!

$9.50     

DESCRIPTION

Introduction:

Mainly used in robot platform and car provide power, Good quality and long lifetime, High torgue and Low nosie. It's running at 198RPM.

Specification:

  • Rated Voltage: DC 6V
  • No load speed: 198rpm 
  • No Load Current:120mA 
  • load torque: 0.50kg.cm
  • load Speed: 150rpm
  • load Current: 400mA 
  • load out put: 0.77w
  • Stall torque: 2.4kg.cm
  • Stall Current: 1.4A 
  • Weight:22.32g

 

For any technical support or suggestion, please kindly go to our forum.

You Might Also Need
Notify me when it's back in stock
SUBMIT