seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      Gesture R "Shield"

      Gesture R "Shield"

      SKU 101990070
      $15.00$30.00
      2 Available

        I accept the restriction

      This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

      Maximum Qty: 5

      Description

      GestureR is a single tiny module that includes Gesture Sensing, Proximity Sensing, and Ambient Light Sensing, they brings you to your DIY devices, with one of the latest technologies in advanced smartphones !

      GestureR is the first gesture sensing shield you can find in the market, it is tiny ; inexpensive and user-friendly!

      KickStarter URL 

      GestureR SHIELD ULTRA

      •  Size around 54 x 53 mm
      •  Pin Configuration compatible to Arduino UNO and Leonardo
      •  I2C PWM LED Driver.
      •  1 Bright RGB LED and 12 Purple LEDs ease of use and demonstration.
      •  2-channel DIP Switch to use for mode changing or any other purposes. 

      We also have Gesture R “bread” and Gesture R"Tiny", please click to check.

      Features:

      GestureR can communicate with any Arduino Host or other microcontrollers through I2C interface. Sample codes for most of the useful functions in Arduino format are available.

       

      Gesture Sensing:

      GestureR can distinguish your gesture in 4 directions in 3 different speeds.

      Proximity Sensing:

      GestureR can sense the distance of an object up to 10cm from the sensor.

       

      Ambient Light Sensing: 

      GestureR can measure three level of ambient light.

       

      Applications

      Gesture controlled control products such as AC Power; Appliance and lighting control. 

      • GestureR + Relay Shields = Touchless Power Switch
      • GestureR + IR Controller Shields = Smart Remote
      • GestureR + LED Panel Shields = Smart Lamp

      Controller in hygiene environments

       

      Specification of Gesture Sensor:

      Documents:

      For any technical support or suggestion, please kindly go to our forum.

      Technical Details

      Dimensions87mm x 59mm x 40mm
      WeightG.W 22g    
      BatteryExclude

      Reviews

      Questions and Answers

      SUBMIT
      0
      how to set up/ install gesture r shield with arduino UNO ??
      on Oct 04,2017
      Replyupvote ()
      Hi~Please refer to the manual # http://www.seeedstudio.com/document/pdf/GestureRUserManua.pdf #
      on Oct 09,2017 11:57 AM
      Replyupvote ()
      Reply

        View History

        Gesture R "Shield"

        SKU 101990070
        $15.00$30.00
        2 Available
        Maximum Qty: 5

          I accept the restriction

        This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

        • Best-sellers
        • Description
        • Technical Details
        • Reviews
        • Questions and Answers
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer