the AI Hardware Partner
Toggle Nav
Loading...

Grove - I2C Mini Motor Driver

SKU
105020010

The Grove – Mini I2C motor driver is a very tiny motor driver with I2C interface, and it includes two motor driver chips - DRV8830, which helps you control two DC motors or winding of stepper motors on a small board simultaneously

$12.00
In stock
  • 10+: $9.40
-
+

PRODUCT DETAILS

The Grove – Mini I2C motor driver is a very tiny motor driver with I2C interface, and it includes two motor driver chips - DRV8830, which helps you control two DC motors or winding of stepper motors on a small board simultaneously. 
 
With four solderable pads back of the board, you can change the I2C address of each motor driver easily. Especially, with the onboard protection circuit, the max limitation current of each channel can be adjusted from 0.2A to 1A, you can set a proper limitation current according to the load.
 
It can be used for battery-powered toys, printers, and other low-voltage or battery-powered motion control applications due to the features.
 
Also, Grove – Mini I2C motor driver is belong to Grove System, you can plug it onto the Base shield and work with Arduino directly without any jumper wires.
 
 
Features:
  • Tiny driver board

  • Two motor driver channels

  • Working Voltage : 2.75v – 6.8v

  • Changeable max limitation current

  • Grove compatible

  • I2C interface

  • Easy to use

 

Technical details

Dimensions 130mm x90mm x10.5mm
Weight G.W 10g
Battery Exclude
Board Dimension 40mm X 20mm X 9mm

Part List

Grove - Mini I2C Motor Driver v1.0 1

ECCN/HTS

HSCODE 8503001000
USHSCODE 8543708900
UPC 841454107965
EUHSCODE 8471707000
COO CHINA
EU DoC 1
RoHS 1
UK DoC 1

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
    Documentation
    100%
    from order view
    The quality is excellent! Well packaged and instructions easy to follow.
    By
  2. Product Quality
    100%
    Use JST 2 Connector for the DC Motor
    https://www.seeedstudio.com/JST-2-Pin-power-connector.html
    By
  3. Product Quality
    100%
    JST Motor Plug
    The JST 2 seems to fit: https://www.seeedstudio.com/JST-2-Pin-power-connector.html
    By
  4. Product Quality
    100%
     
    Works as described.
    By
  5. Product Quality
    60%
     
    I am still looking for the mating plugs for making the motor connection. It would be nice if a set was included with the board.
    By

FAQ

5 Item(s)

Show per page