the AI Hardware Partner
Toggle Nav
Loading...

Grove - Universal 4 Pin Buckled 20cm Cable (5 PCs pack)

SKU
110990027
The Universal 4 Pin Buckled Cable is made for the Grove System to connect all of the Twigs to the Stem - Basic Shield or to other Twig compatible boards for quick prototyping
$1.99
In stock
  • 10+: $1.36
-
+

PRODUCT DETAILS

The Universal 4 Pin Buckled Cable is made for the Grove System to connect all of the Twigs to the Stem - Basic Shield or to other Twig compatible boards for quick prototyping. As a lot of users ask for different length of cables, so we made the 5cm, 20cm, 30cm, 40cm and 50cm cables for different applications.

The 20cm cable is in default included in the Grove - Starter Bundle.

We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of he product.

Documents

Please visit our wiki page for more info about this product.It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 21g
Battery Exclude

Part List

Grove - Universal 4 Pin Buckled 20cm Cable 5

ECCN/HTS

HSCODE 8544422900
USHSCODE 8544110050
UPC 841454107460
EUHSCODE 8544119000
COO CHINA
EU DoC 1
RoHS 1
UK DoC 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    100%
    Product Quality
    100%
    from order view
    very useful
    By
  2. Documentation
    80%
    Product Quality
    80%
    from order view
    No issues, came as expected, neatly packaged
    By
  3. Documentation
    100%
    Product Quality
    100%
    from order view
    Product is as decribed, but doesn't plug into WIO terminals.
    By
  4. Documentation
    100%
    Product Quality
    100%
    from order view
    Connects it All up nice and smart like, No frayed ends or flying leads. Here it's connecting the GPS module up to the Expansion Board.
    By
  5. Product Quality
    100%
    Documentation
    100%
    from order view
    High quality Grove jumpers. Work great for daisy chaining modules to the Grove I/O shield.
    By

FAQ

Items 1 to 5 of 32 total

Show per page