seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      Grove - 3-Axis Digital Accelerometer(±400g)

      Grove - 3-Axis Digital Accelerometer(±400g)

      SKU 101020071
      $27.50
      21 Available
      $27.50/1pcs+
      $24.75/10pcs+
      $23.38/20pcs+
      $22.00/50pcs+
      ADD TO CART

      Description

      The H3LIS331DL is a low power high performance 3-axis linear accelerometer belonging to the “nano” family, with digital I2C serial interface standard output. The device features ultra low power operational modes that allow advanced power saving and smart sleep to wake-up functions. The H3LIS331DL has dynamically user selectable full scales of ±100g/±200 g/±400 g and it is capable of measuring accelerations with output data rates from 0.5 Hz to 1 kHz.
       
      Features 
      • Wide power range DC3.3V to 5V 
      • Grove outline 
      • 3 axis sensing 
      • Small, low-profile package: 3×3×1mm TFLGA 
      • Low power 300µA at 3.3V (typical) 
      • ±100g /±200 g /±400 g dynamically selectable full scale 
      • I2C digital output interface 
      • 10000 g high shock survivability 
      • ECOPACK®RoHS and “Green” compliant 
       
      Documents
      Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.

       

      Reviews

      Questions and Answers

      SUBMIT

        View History

        Grove - 3-Axis Digital Accelerometer(±400g)

        SKU 101020071
        $27.50
        21 Available
        ADD TO CART
        $27.50/1pcs+
        $24.75/10pcs+
        $23.38/20pcs+
        $22.00/50pcs+
        • Best-sellers
        • Description
        • Technical Details
        • Reviews
        • Questions and Answers
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer