Grove - 6-Axis Accelerometer&Compass v2.0
  • Grove - 6-Axis Accelerometer&Compass v2.0
  • Grove - 6-Axis Accelerometer&Compass v2.0
  • Grove - 6-Axis Accelerometer&Compass v2.0

Grove - 6-Axis Accelerometer&Compass v2.0

SKU 101020081
The Grove 6 – Axis Accelerometer&Compass v2 has 3 magnetic field channels and 3 acceleration channels, and 16-bit data output
Free Express Shipping on Orders over $200!
$19.90
14 Available
Ships on
Qty:
This field is required
BACKORDER
$19.90/1pcs+
$17.91/10pcs+
$16.92/20pcs+
$15.92/50pcs+
Description
The Grove 6 – Axis Accelerometer&Compass v2 has 3 magnetic field channels and 3 acceleration channels, and 16-bit data output. It can be used easy with micro controller via I2C or SPI port. 
 
This sensor can be configured to generate an interrupt signal for free-fall, motion detection and magnetic field detection.
 
Features:
 
SPI / I2C interfaces
Programmable interrupt 
Wide Full Scale Range
   ±2/±4/±8/±12 gauss magnetic full scale
   ±2/±4/±6/±8/±16g acceleration full scale
Power-down mode / low-power mode
 
Specification:
  • Working Voltage: 3.3V - 5V
  • Selectable I2C address
  • Low Power
  • Control Mode: I2C / SPI
  • Operating Temperature:-40 ~ +85°C
 
Documents:
Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum
See More
$50 Featured List
$100 Featured List
$200 Featured List
Don’t miss out!
Questions and Answers
SUBMIT
See More
Recommended Products
Grove - Magnetic SwitchGrove - Magnetic Switch
$2.9
ADD TO CART
Grove - Temp&Humi SensorGrove - Temp&Humi Sensor
$5.9
ADD TO CART
Grove - Water SensorGrove - Water Sensor
$2.9
ADD TO CART
Grove - 3-Axis Digital GyroGrove - 3-Axis Digital Gyro
$19.9
ADD TO CART
Grove - Sound SensorGrove - Sound Sensor
$4.9
ADD TO CART
View History
Documents
Best-sellers
Notify me when it's back in stock
SUBMIT

Free shipping on your first order over $50 or more. Discounted items included!

Invalid email address.
* Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer