the AI Hardware Partner
Toggle Nav
Loading...

Grove - Temperature & Humidity Sensor (DHT11)

SKU
101020011

Grove – Temperature & Humidity Sensor is based on DHT11, which has high measurement accuracy and wide range, and low-cost.

-
+

PRODUCT DETAILS

Grove – Temperature & Humidity Sensor is based on DHT11, which has high measurement accuracy and wide range, and low-cost.

Features

  • High measurement accuracy and wide range: Humidity range of 5 to 95% RH with a ±5% and also a temperature range of -20 to 60 with a ±2%.

  • Save the I/O resources of the control board: single-bus digital signal output through the built-in ADC
  • High Stability and Low Cost

  • Long transmission distance and excellent long-term stability

Description

Grove - Temperature & Humidity Sensor using the upgrade version of DHT11, compere to old version of DHT11, the new version of DHT11 is using type of Capacitive sensor, and The measurement range of temperature and humidity is wider than that of the old version, The temperature resolution is higher. DHT11 is the most common temperature and humidity module for Arduino and Raspberry Pi. It is widely favored by hardware enthusiasts for its many advantages such as low power consumption and excellent long-term stability. The single-bus digital signal is output through the built-in ADC, which saves the I/O resources of the control board.

DHT11 New VS Old

Comparison between DHT11 and DHT22

There is another famous DHT sensor on our website -- Grove DHT22. Compared with DHT22, the DHT11 sensor is more cost-effective, but the measurement range and accuracy are lower. The Grove DHT11 can be a low-cost alternative to the Grove DHT22 when accuracy requirements are not as high. Please refer to the following table for the difference between those two:
ITEM Grove - DHT11 Grove - DHT20 Grove - DHT22
Humidity
Range 5 ~ 95%RH 0 ~ 100%RH 0 ~ 100%RH
Accuracy ±5% (Typical) ± 3 % RH(Typical) ±2% (Typical)
Temperature
Range -20 ~ 60℃ -40 ~ 80 ℃ -40 ~ 80℃
Accuracy ±2% (Typical) ±0.5% (Typical) ±0.5% (Typical)

Get Started with Industrial Sensors

SenseCAP S210x series industrial sensors provide an out-of-box experience for environmental sensing. Please refer to the S2101 Wireless Temperature and Humidity Sensor with higher performance and robustness for air temperature and humidity detection.

Applications

  • Weather station
  • Automatic control
  • Testing and inspection equipment

Upgrade to Industrial Solutions

With the SenseCAP S2110 controller and S2100 data logger, you can easily turn the Grove into a LoRaWAN® sensor. Seeed not only helps you with prototyping but also offers you the possibility to expand your project with the SenseCAP series of robust industrial sensors.

The IP66 housing, Bluetooth configuration, compatibility with the global LoRaWAN® network, built-in 19 Ah battery, and powerful support from APP make the SenseCAP S210x the best choice for industrial applications. The series includes sensors for soil moisture, air temperature and humidity, light intensity, CO2, EC, and an 8-in-1 weather station. Try the latest SenseCAP S210x for your next successful industrial project.

Hardware Overview

hardware overview

Technical details

Dimensions 40mm x20mm x8mm
Weight G.W 10g
Battery Exclude
Input Voltage 3.3V & 5V
Measuring Current 1.3 - 2.1 mA
Measuring Humidity Range 5% - 95% RH
Measuring Temperature Range -20 - 60 ℃

Part List

Grove - Temperature & Humidity Sensor 1
Grove Cable 1

ECCN/HTS

HSCODE 9025900090
USHSCODE 9026104000
UPC 841454107552
EUHSCODE 9013101000
COO CHINA
EU DoC 1
RoHS 1
UK DoC 1

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
    Documentation
    100%
    from order view
    good quality
    By
  2. Documentation
    80%
    Product Quality
    100%
    from order view
    Simple and easy to use
    By
  3. Product Quality
    100%
    Documentation
    100%
    from order view
    The product description is very clear. The build quality is really good.
    By
  4. Product Quality
    100%
    Documentation
    80%
    from order view
    Good product, easy to use
    By
  5. Product Quality
    100%
    Documentation
    100%
    from order view
    DHT11 is high quality Grove Sensor, with enough precision for basic use.
    By

FAQ

Items 1 to 5 of 27 total

Show per page