Grove - 2-Channel Inductive Sensor (LDC1612)

Grove - 2-Channel Inductive Sensor (LDC1612)

SKU 101020599
14.95
50+ Available
$14.95/ 1pcs+
$13.45/ 10pcs+
$12.70/ 20pcs+
$11.95/ 50pcs+

Description

The Grove - 2-Channel Inductive Sensor is based on Texas Instruments(TI) LDC1612, a 28-bit inductance to digital converter(LDC) for inductive sensing solutions. With multiple channels and support for remote sensing, the LDC1612 enables the performance and reliability benefits of inductive sensing to be realized at minimal cost and power. Inductance is an effect caused by the magnetic field of a current-carrying conductor acting back on the conductor. So by sensing the inductance, this sensor can detect the proximity of conductors especially metal nearby.


Feature


  • 2 Channels With Matched Sensor Drive

  • Easy-to-Use: Minimal Configuration Required

  • Multiple ChannelsĀ Support Environmental and Aging Compensation

  • Remote Sensor Position of >20 cm Supports Operation In Harsh Environments


Typical applications


  • Knobs in consumer, appliances, and automotive

  • Linear and rotational encoders

  • Buttons in home electronics, wearables, manufacturing, and automotive

  • Keypads in manufacturing and appliances

  • Slider buttons in consumer products

  • Metal detection in industrial and automotive

  • POS and EPOS

  • Flow meters in consumer and appliances


Pin Out



Technical Details

Dimensions60mm x 20mm x 10mm
WeightG.W 12.80g    
BatteryExclude

Part List

Grove - 2-Channel Inductive Sensor(LDC1612)1
Standalone Circul Coil1
Grove Cable1

ECCN/HTS

ECCNEAR99
HSCODE9031900090

Reviews

Questions and Answers

SUBMIT

    View History

    Grove - 2-Channel Inductive Sensor (LDC1612)

    SKU 101020599
    $14.95
    50+ Available
    $14.95/ 1pcs+
    $13.45/ 10pcs+
    $12.70/ 20pcs+
    $11.95/ 50pcs+
    • Description
    • Technical Details
    • Learn
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT