Grove - 3-Axis Digital Accelerometer(±1.5g)

Grove - 3-Axis Digital Accelerometer(±1.5g)

SKU 101020039
9.90
17 Available
$9.90/ 1pcs+
$8.91/ 10pcs+

Description

This 3-axis Accelerometer module is based on MMA7660FC with Digital Output I2C. This Module can be used for sensing data changes, product orientation, and gesture detection through an interrupt pin (INT).It is a very low power, low profile capacitive MEMS sensor.

 

Features

  • Grove compatible interface

  • 3 axis motion/orientation sensing

  • Digital Output (I2C)

  • 10,000 g shock survival

  • RoHS/WEEE lead-free compliant

  • 5VDC input


Application Ideas

  • Motion Detection of Robot

  • Mobile Phone/ PMP/PDA: Orientation Detection (Portrait/Landscape),Image Stability, Text Scroll, Motion Dialing, Tap to Mute


For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.

 



Technical Details

Dimensions20mm x 20mm x 15mm
WeightG.W 8g    
BatteryExclude

Part List

Grove - 3-Axis Digital Accelerometer(±1.5g)1
Grove - Cable1

ECCN/HTS

ECCN7A994
HSCODE9031900090

Reviews

Questions and Answers

SUBMIT
0
Hi, I have got this working on a BeagleBone Green. I have created the following JavaScript library for this device: https://github.com/psiphi75/ac...
on Oct 19,2016
Reply upvote ()
We design it to be a logger, it can work with a very low power consumption.
on Oct 20,2016 10:41 AM
Reply upvote ()
Reply
0
do you get it works with arduino Due ???I don't get it worksthanks, sorry me english
on Oct 19,2016
Reply upvote ()
The problem was that the "setRtcTime();" line was commented in the RX8025.cpp, so i uncomment the line to set the time and then i comment again to mantaint it.I have another question, How can I wake up the Stalker at determinated hour with the R
on Oct 20,2016 10:41 AM
Reply upvote ()
Reply
0
Product description Github repo 404s: https://github.com/Seeed-Studi...
on Oct 19,2016
Reply upvote ()
I just tried such a program; and still receive nonsense from the serial monitor. What should I do now?
on Oct 20,2016 10:40 AM
Reply upvote ()
Reply
0
HiI'm doing a project where I want to use two Grove - 3-Axis Digital Accelerometer and then calulate which accelerometer gets the highest value. The problem is that they have the same Slave Adresse. Anything I can do?
on Oct 19,2016
Reply upvote ()
Albert, I already tried to connect 5V to the external power connector of the gprs shield (the shield was not stacked on the Stalker). If I provide 5V from the UARTBee, the shield works well ; if I use 5V generated by the booster (transforming 3.7V from
on Oct 20,2016 10:42 AM
Reply upvote ()
The words said on the Data sheet: The device has a factory set I2C slave address which is normally 1001100 (0x4C). Contact the factory to request a different I2C slave address. I'm sorry we don't have method how to change the slave address, maybe you c
on Oct 20,2016 10:48 AM
Reply upvote ()
Reply
0
I just got this Acc, and I want to hook it up to my arduino, I too was hoping for a ADXL345 but I have selected this instead. :D
on Oct 19,2016
Reply upvote ()
Why you take off the supercap????
on Oct 20,2016 10:40 AM
Reply upvote ()
Hi,you can use jumper wire to conncet Grove to your Arduino.SDA--A4,SCL--A5,VCC--5V.GND--GND.
on Oct 20,2016 10:44 AM
Reply upvote ()
Reply
0
The code in the wiki does not work. What arrived to me also looks different than the module that is pictured. I had the older version, which looks like the pictured one, and it worked fine. I can't get this to work at all.What changes need to be
on Oct 19,2016
Reply upvote ()
Ah, it seems that what I got is the ADXL345 version. I didn't realize there were two available. It says "Grove 3-axis Accelerometer" on both of them.
on Oct 20,2016 10:42 AM
Reply upvote ()
Reply

    View History

    Grove - 3-Axis Digital Accelerometer(±1.5g)

    SKU 101020039
    $9.90
    17 Available
    $9.90/ 1pcs+
    $8.91/ 10pcs+
    • Related
    • Description
    • Technical Details
    • Learn
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT