• //statics3.seeedstudio.com/product/grove 3Axis Accelerometer400g_02.jpg
  • //statics3.seeedstudio.com/product/grove 3Axis Accelerometer400g_01.jpg

Grove - 3-Axis Digital Accelerometer(±400g)

SKU 101020071
The H3LIS331DL is a low power high performance 3-axis linear accelerometer belonging to the “nano” family, with digital I2C serial interface standard output
Free Express Shipping on Orders over $200!
$27.50
15 Available
Qty:
This field is required
ADD TO CART
$27.50 /each 1 pcs
$24.75 /each 10 pcs
$23.38 /each 20 pcs
$22.00 /each 50 pcs
Description
The H3LIS331DL is a low power high performance 3-axis linear accelerometer belonging to the “nano” family, with digital I2C serial interface standard output. The device features ultra low power operational modes that allow advanced power saving and smart sleep to wake-up functions. The H3LIS331DL has dynamically user selectable full scales of ±100g/±200 g/±400 g and it is capable of measuring accelerations with output data rates from 0.5 Hz to 1 kHz.
 
Features 
  • Wide power range DC3.3V to 5V 
  • Grove outline 
  • 3 axis sensing 
  • Small, low-profile package: 3×3×1mm TFLGA 
  • Low power 300µA at 3.3V (typical) 
  • ±100g /±200 g /±400 g dynamically selectable full scale 
  • I2C digital output interface 
  • 10000 g high shock survivability 
  • ECOPACK®RoHS and “Green” compliant 
 
Documents
Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.

 

See More
Questions and Answers
188
Does the "Ink"Color Bag have silver tone hardware? (Chain)? It is hard to tell in photo
on Aug 5, 2014
Reply upvote (30)
I bought the black one and the chain is gold color. Not sure of the ink bag.
on Aug 5, 2014
Reply upvote (30)
You need a WiFi Internet connection, and a smartphone or tablet for the Echo App. That's it. It is easy to set up, but it may take you a while to figure out all of the little things that the Echo App can do.
on Aug 5, 2014
Reply upvote (30)
BEWARE this is NOT STEREO and it is NOT MONO. This is only one channel. You will not hear part's of songs (recorded in stereo) that are only played through the left channel. Kinda ridiculous. Still it is a decent sounding speaker.
on Aug 5, 2014
Reply upvote (30)
REPLY
See More
Reviews
★★★★★ Great bag
Purchased this for my 23 year old daughter in the butterscotch color. Great versatile color. She loves the size -- perfect for day or going out at night. Chain can be double to shorten for nighttime and left long to wear as a crossbody during the day.
September 2, 2013 by
Was this review helpful ?
55
Seeed Customer Service:
Thank you for contacting customer service. Our records indicate that your request has already been resolved by one of our customer service representatives. We apologize for any inconvenience. If you have any further questions, please feel free to contact us.
See More
View History
Documents
Best-sellers
Notify me when it's back in stock
SUBMIT