the AI Hardware Partner
Toggle Nav
Loading...

Grove - Barometer Sensor (BMP180)

This is a Grove module for the Bosch BMP180 high-precision, low-power digital barometer
$5.90
Out of stock

PRODUCT DETAILS

This product is retired, please consider Grove - Barometer Sensor(BMP280) as your alternative choice.

This is a Grove module for the Bosch BMP180 high-precision, low-power digital barometer. The BMP180 offers a pressure measuring range of 300 to 1100 hPa with an accuracy down to 0.02 hPa in advanced resolution mode. It’s based on piezo-resistive technology for high accuracy, ruggedness, and long-term stability. The chip only accepts 1.8V to 3.6V input voltage. However, with an outer circuit added, this module becomes compatible with 3.3V and 5V. Therefore, it can be used on Arduino/Seeeduino or Seeeduino Stalker without modification. It is designed to be connected directly to a microcontroller via the I2C bus.

Features

  • Digital two-wire (I2C) interface

  • Wide barometric pressure range

  • Flexible supply voltage range

  • Ultra-low power consumption

  • Low noise measurement

  • Factory-calibrated

  • -40 to +85°C operational range, ±2°C temperature accuracy

  • I2C address: 0x77

Application Ideas

  • Enhancement of GPS navigation

  • Indoor and outdoor navigation

  • Leisure and sports

  • Weather forecast

  • Vertical velocity indication (rise/sink speed)

One More Thing

With the SenseCAP S2110 controller and S2100 data logger, you can easily turn the Grove into a LoRaWAN® sensor. Seeed not only helps you with prototyping but also offers you the possibility to expand your project with the SenseCAP series of robust industrial sensors.

The IP66 housing, Bluetooth configuration, compatibility with the global LoRaWAN® network, built-in 19 Ah battery, and powerful support from APP make the SenseCAP S210x the best choice for industrial applications. The series includes sensors for soil moisture, air temperature and humidity, light intensity, CO2, EC, and an 8-in-1 weather station. Try the latest SenseCAP S210x for your next successful industrial project.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 7g
Battery Exclude

Part List

Grove - Barometer Sensor (BMP180) 1

ECCN/HTS

HSCODE 9026900000
ROHS 1

LEARN AND DOCUMENTS

Documentations

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ