Grove - Branch Cable for Servo:4-Pin Male Jumper to 3-Pin Female Jumper (5PCs pack)
Grove - Branch Cable for Servo is a 4-Pin Male Jumper to 3-Pin Female Jumper cable that is used for connecting a Base Shield to Grove Servo.
- 10+: $3.90
YOU MAY LIKE THIS
PRODUCT DETAILS
Grove - Branch Cable for Servo is a 4-Pin Male Jumper to 3-Pin Female Jumper cable that is used for connecting a Base Shield to Grove Servo.
Features
- Grove servo Special: Suitable for Grove servo or other needs 4-pin male jumper convert to 3-pin male jumper branch cable
- Grove unified socket: The product ensures "Plug and Play" and could be versatile for various applications.
Description
Since the Grove servo only supports using a 3-pin male jumper to connect to other devices, the servo may need to be converted to a 4-pin cable when connected to other bases that support 4-pin. The cable is being made available based on Grove Servo to use Grove modules directly with Arduino. The female jumper on this cable is compatible with 2.54 pitch pin headers. With this cable, you can easily connect the Grove servo to any 2.54mm pitch connector.
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.
Application
Specifications
Dimensions |
20CM |
Weight |
G.W 32g |
Part List
Grove - Branch Cable for Servo |
5 |
ECCN/HTS
HSCODE | 8544422900 |
USHSCODE | 8544110050 |
UPC | 841454108627 |
EUHSCODE | 8544119000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewThis user did not leave any comments
-