Toggle Nav
Loading...

Grove - Button

SKU
101020003
Rating:
100 % of 100

Grove - Button is a momentary push button. It contains one independent "momentary on/off" button.

$1.85
In stock
  • 10+: $1.30
-
+

PRODUCT DETAILS

Grove - Button is a momentary push button. It contains one independent "momentary on/off" button.

Features

  • Excellent electrical life: Up to 200,000 cycles, no more worries about longevity.
  • Easy to use: Just plug the cable in and click to use.
  • Grove unified socket: The product ensures "Plug and Play" and could be versatile for various applications.

Description

Grove - Button is a momentary push button. It contains one independent "momentary on/off" button. “Momentary” means that the button rebounds on its own after it is released. The button outputs a HIGH signal when pressed, and LOW when released. The Sig marked on silk layer stands for signal while NC stands for not used at all. There are two versions of this button available as showed in the pictures. Click the link to buy the sister version Grove - Button(P). They are identical except the Grove connecter is moved to the back

We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.

Note

We prepared a guide introduced switches and buttons for Arduino you can find at Seeed. Please check How to use a switch button with Arduino? – Simple Tutorial to learn more.

Note

We have just released the Grove - Dual Button, it is a button that can control dual-channel signals. Besides, it is also very good-looking, so take a look at it and you will love it!

Application

  • Game controller
  • Operate lathe
  • Power button
  • Counter
  • Light switch

Specifications

Dimensions

20mmX20mm

Battery

Exclude

Operating voltage

3.⅗V

Electrical Life

200,000 cycles

Operation Force

100 ± 50gf

Operation Temperature

-25℃ to +70℃

Size

20mmX20mm

Part List

Grove - Button

X1

Part List

Grove - Button 1

ECCN/HTS

HSCODE 8538900000
USHSCODE 8471490000
UPC 841454108610
EUHSCODE 8543709099
COO CHINA
EU DoC 1
RoHS 1
UK DoC 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
    Documentation
    100%
    from order view
    This user did not leave any comments.
    By
  2. Product Quality
    100%
    Documentation
    100%
    from order view
    This user did not leave any comments.
    By

FAQ

2 Item(s)

Show per page