K
Loading...

Grove - Piezo Buzzer/Active Buzzer - Arduino/Raspberry Pi Compatible

SKU
107020000

Grove - Buzzer is a simple yet enjoyable twig to use. It can output noise at a volume over 85 dB and is integrated with Grove interface, which makes it easy to connect and experiment by just plug & play. It is a perfect add-on for all kinds of Arduino projects and human-machine interfaces.

Special Price $1.09
$0.40
(27%)
In stock
  • 10+: $1.06
-
+
Product Details
Wiki & Learn
Reviews