Grove - Human Presence Sensor (AK9753)

Grove - Human Presence Sensor (AK9753)

SKU 101020554
16.95
50+ Available
$16.95/ 1pcs+
$15.25/ 10pcs+
$14.45/ 20pcs+
$13.55/ 50pcs+

Description

The Grove - Human Presence Sensor can be used to detect the presence of the human body or any other infrared objects. Moreover, it is composed of four quantum IR sensors and an integrated circuit (IC) for characteristic compensation, so it can be used to detect the motion of the IR object and the relative position where the IR object moves. An integral analog-to-digital converter provides 16-bits data outputs. This module is suitable for several feet human detector.


You can find a lot of infrared sensors on our website, this one will be one of the most interesting. With a certain algorithm, it can even achieve gesture recognition. We hope you enjoy it.



Feature


  • Quantum-type IR Sensor with Four IR Elements

  • 16-bits Digital Outputs to I2C bus

  • Integrated temperature sensor

  • Interrupt Function

  • Low Current Consumption


Typical applications


  • Human body detect

  • Proximity sensor

  • Motion detect


Pin Out




Technical Details

Dimensions40mm x 20mm x 7mm
WeightG.W 9.60g    
BatteryExclude

Part List

Grove - Human Presence Sensor (AK9753)1
Grove Cable1

ECCN/HTS

ECCNEAR99
HSCODE9031900090

Reviews

Questions and Answers

SUBMIT
0
From the photo, it seems the AK9753 is covered with some kind of lens. According to its datasheet it can reach a longer sensing distance with lenses. In this setup, what is the actual distance/area the sensor can detect the human presence?
on Dec 11,2018
Reply upvote ()
Hi desk~ The sensing distance varies depending on the lens. With the factory lens we use, this sensor can detect human presence in 3 meters. Regards
on Dec 12,2018 14:53 PM
Reply upvote ()
Reply
0
Has anyone the idea how much is the consumption (mA)?
on Dec 06,2018
Reply upvote ()
Hi there, For 3.3v, working current is 800uA, and Static current is 18.5uA. For the 5v, working current is 815uA, and Static current is 6.2uA. thanks.
on Dec 07,2018 11:15 AM
Reply upvote ()
Reply
0
Is the Grove - Human Presence Sensor sensor suited with the AZ3166 IOT Developer Kit?
on Dec 04,2018
Reply upvote ()
Hi there~ Unfortunately, this module do not support AZ3166 IOT Developer Kit. Regards
on Dec 06,2018 10:07 AM
Reply upvote ()
Reply

    View History

    Grove - Human Presence Sensor (AK9753)

    SKU 101020554
    $16.95
    50+ Available
    $16.95/ 1pcs+
    $15.25/ 10pcs+
    $14.45/ 20pcs+
    $13.55/ 50pcs+
    • Description
    • Technical Details
    • Learn
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT