Grove - I2C Motor Driver (TB6612FNG)

Grove - I2C Motor Driver (TB6612FNG)

SKU 108020103
6.50
50+ Available
$6.50/ 1pcs+
$5.85/ 10pcs+
$5.50/ 20pcs+
$5.15/ 50pcs+

Description

The Grove - I2C Motor Driver (TB6612FNG) can drive two DC motors up to 12V/1.2A or drive one stepper motor up to 12V/1.2A. With the on-board MCU, it can work with Arduino easily via the Grove I2C interface.


This diver board is based on TB6612FNG, which is a driver IC for DC motor and stepper motor with output transistor in LD MOS structure with low ON-resistor. Two input signals, IN1 and IN2, can choose one of four modes such as CW, CCW, short brake, and stop mode.


Features


  • On board MCU

  • CW/CCW/short brake/stop function modes

  • Built-in thermal shutdown circuit and low voltage detecting circuit

  • Standby (Power save) system


Typical applications


  • DC motor control

  • Stepper motor control


Pin Out



Technical Details

Dimensions60mm x 40mm x 13mm
WeightG.W 19.50g    
BatteryExclude

Part List

Grove - I2C Motor Driver (TB6612FNG)1
Grove Cable1

ECCN/HTS

ECCNEAR99
HSCODE8503001000

Reviews

Questions and Answers

SUBMIT

    View History

    Grove - I2C Motor Driver (TB6612FNG)

    SKU 108020103
    $6.50
    50+ Available
    $6.50/ 1pcs+
    $5.85/ 10pcs+
    $5.50/ 20pcs+
    $5.15/ 50pcs+
    • Related
    • Description
    • Technical Details
    • Learn
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT