seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      Grove Indoor Environment Kit for Intel® Edison
      Grove Indoor Environment Kit for Intel® Edison
      Grove Indoor Environment Kit for Intel® Edison
      Grove Indoor Environment Kit for Intel® Edison
      Grove Indoor Environment Kit for Intel® Edison
      Grove Indoor Environment Kit for Intel® Edison
      Grove Indoor Environment Kit for Intel® Edison

      Grove Indoor Environment Kit for Intel® Edison

      SKU 110060064
      $79.00
      50+ Available
      $79.00/1pcs+
      $71.10/10pcs+
      $67.15/20pcs+
      $63.20/50pcs+

        I accept the restriction

      This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

      Maximum Qty: 5

      Description


      Create Cool Indoor Environment Applications without Programming Experience!


      A functional kit to help you explore and interact with your indoor environment. A bundle of various sensors expands your imagination in rapid prototyping based on an Intel Edison development board.


      WHAT IS IT?


      Grove Indoor Environment Kit for Intel® Edison makes it easy to create complete indoor environment applications with Intel Edison and Arduino Breakout Board. With the Base shield V2, developers can plug up to 11 different Grove sensors and actuators quickly. We provide cool demo codes which are constantly updated, so as to make it simple to operate even without any programming experience.


      WHAT'S INSIDE?


      PROJECTS


      Project 1: Light Control Switch

      How does it work?

      When the illumination<300, the servo will drive the switch. Just connect to PC, open the Serial Monitor and type the command “set light<300, servo=90”, then click “Send” button.

      Part list:

      Grove - Light Sensor, Grove – Servo, 26AWG Grove Cables


      Project 2: Infrared Lamp

      How does it work?

      Connect to PC, open the Serial Monitor and type the command “set pir=1, relay=1”, then click “Send” button. Then turn on the power, the PIR Motion Sensor will lighten the lamp when it feels body motions or people passing by.

      Part list:

      Grove - PIR Motion Sensor, Grove – Relay, 26AWG Grove Cable


      Project 3: UV Alarm

      How does it work?

      The buzzer will alarm when UV goes beyond 55. Connect to your PC, open the Serial Monitor and type the command “set uv>55, buzzer=1”, then click “Send” button.

      Technical Details

      Dimensions200mm x 132mm x 73mm
      WeightG.W 578g    
      BatteryExclude

      Part List

      /1

      Reviews

      Questions and Answers

      SUBMIT
      0
      can this Groove indoor Environment kit we use with arduino yun? anyone can help me with the coding
      on Nov 30,2016
      Replyupvote ()
      will not help in terms of coding if you buy this kit is a matter within the demo code it you must understand exactly how the arduino that, if you want to learn arduino my advice anyway buy: grove starter kit which version of arduino, genuino starter kit from the official arduino, and 37 sensor kit, for the 37 sensor kit online store can be in local or foreign, if you've got the kit, just learning how to program basic arduino of blinking led until the complex program.
      on Dec 22,2016 04:03 AM
      Replyupvote ()
      Do you have a grove shield for the Yun? If so, then you can use most of this kit with the Yun. You will have to make some changes to the software. You can likely find code examples for each of the grove modules that is already written for the Yun.
      on Oct 05,2017 02:39 AM
      Replyupvote ()
      Reply

        View History

        Grove Indoor Environment Kit for Intel® Edison

        SKU 110060064
        $79.00
        50+ Available
        Maximum Qty: 5

          I accept the restriction

        This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

        $79.00/1pcs+
        $71.10/10pcs+
        $67.15/20pcs+
        $63.20/50pcs+
        • Best-sellers
        • Description
        • Technical Details
        • Learn
        • Reviews
        • Questions and Answers
        • Related
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer