the AI Hardware Partner
Toggle Nav
Loading...

Grove - Purple LED (3mm)

SKU
104020002
Rating:
100 % of 100

A standard LED module in Grove form factor in purple color. Support adjustable LED orientation and the LED size is 3mm.

$6.65
In stock
  • 10+: $5.40
-
+

PRODUCT DETAILS

A standard LED module in Grove form factor in purple color. Support adjustable LED orientation and the LED size is 3mm.

Features

  • Unique color, compact size: The size of the purple LED is only 3mm
  • Easy to use: compatible with Grove port, just plug-and-play
  • High Flexibility: The ingenious PCB design enables you to bend the LED to any position you want, which makes it easy to use it standalone, horizontal, or on Panel Mount(from left to right)

Description

Grove - Purple LED is similar to the Grove - LED module which houses an LED light source. The PCB of this module has mounting holes which can be mounted on the required surface of your prototype. For example, it can be used as a pilot lamp for indicating power or signal presence. It's available in different colors:

We have developed more than 400 Grove modules, covering a wide range of applications that can fulfil various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.

Specification

Dimensions 60mm x60mm x16.5mm
Operate Voltage 3.3V/5V
Emitting Color Purple
Weight G.W 8g
Battery Exclude

Part List

Grove - Purple LED (3mm) 1

ECCN/HTS

HSCODE 8531909000
USHSCODE 8471490000
UPC 841454107804
EUHSCODE 8543709099
COO CHINA
EU DoC 1
RoHS 1
UK DoC 1

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
    Documentation
    100%
    from order view
    Good Build Quality of this product
    By
  2. Product Quality
    100%
     
     
    By
  3. Product Quality
    100%
     
    basic LED the adjustable brightness is a great feature
    By

FAQ

3 Item(s)

Show per page