Grove - RS232

SKU
103020192
$7.95
In stock
  • 10+: $7.15
  • 20+: $6.75
  • More
  • 50+: $6.35
  • Less
-
+

Most of the MCUs use TTL levels, and the computer serial port generally uses 232 levels. If we want the computer to communicate with the MCU, we need this Grove - 232. Communication between your Arduino and your computer will be exceptionally convenient with the integrated Grove interface

This module is based on Max3232, it supports multiple baud rate communication and theoretically supports communication up to 230400bps baud.

attention icon

Note

We've Released the Grove Selection Guide and hope to help you find the Grove suit you best. 

Feature

  • Easy to use
  • Stable, high speed
  • High cost performance
  • ±15-kV ESD Protection
  • Low power consumption
  • Two Drivers and Two Receivers
  • Female DB9 Header

Typical Applications

  • Hand-Held Equipment
  • Palmtop PCs

Pin Out

ECCN/HTS

HSCODE 8517709000
USHSCODE 85177000
UPC 841454121947

Grove - RS232

This is the wiki page for this product, which will show you how to use the product, as well as details about the software and hardware.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.