Grove - Serial Bluetooth

Grove - Serial Bluetooth

SKU 113020005
19.90
DISCONTINUED
This item is no longer available.

Description

Serial Bluetooth is an easy to use module compatible with existing Stem Basic Shield, designed for transparent wireless serial connection setup. Serial port Bluetooth module is fully qualified Bluetooth V2.0+EDR(Enhanced Data Rate) 3Mbps Modulation with complete 2.4GHz radio transceiver and baseband. It uses CSR Bluecore 04-External single chip Bluetooth system with CMOS technology and with AFH(Adaptive Frequency Hopping Feature).It has the smallest footprint of 12.7mm x 27mm. Hope it will simplify your overall design/development cycle.
 
For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.
 
Documents

Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.

Technical Details

Dimensions0mm x 0mm x 0mm
WeightG.W 2g    
BatteryExclude

ECCN/HTS

ECCNNot Available

Reviews

Questions and Answers

SUBMIT
0
Why is this discontinued?
on Oct 19,2016
Reply upvote ()
0
I bought this bluetooth and I connected correctly in my board. I used the code example in the tutorial, but this doesn't work. I only have the letter 'c' with response from it. What's wrong?
on Oct 19,2016
Reply upvote ()
PS: The device doesn't appear in bluetooth list to connect
on Oct 20,2016 10:48 AM
Reply upvote ()
Reply
0
Hi,I change the baudrate of the module,but now I don't remember the baudrate and now I don't configure the module
on Oct 19,2016
Reply upvote ()
Maybe you can try some times: blueToothSerial.begin(9600); //set baud rate 9600,19200,38400,57600,115200. Only you set the right baud rate the bluetooth could get in the state of paring.
on Oct 20,2016 10:47 AM
Reply upvote ()
Reply
0
in the wiki page code, i found a line saying dis module cant b used to connect 2 a phone as master. quote from wiki code section : "// Please note that this module can't be used to connected your Phone/PC as Master". Could you please have an engineer l
on Oct 19,2016
Reply upvote ()
Hi,it can not use the btm222 instead of this grove.with a happy day~
on Oct 20,2016 10:46 AM
Reply upvote ()
Reply
0
Any plans to make a Bluetooth Low Energy (aka Smart) version of this shield for compatibility with iPhone, etc?
on Oct 19,2016
Reply upvote ()
Hi.This bluetooth is not compatible with iPhone,but work fine with Android.
on Oct 20,2016 10:45 AM
Reply upvote ()
Reply
0
Hi,i wonder if this module is compatible with Android, i read that the green one worked but this doesnp't,thanks,Javier
on Oct 19,2016
Reply upvote ()
Hello, glad to know that you are interested in this product. This module is compatible with most Android devices,but it may not be compatible with some Bluetooth capable devices, like some HTC mobile phone (G7 with Android 2.33) and Apple devices with
on Oct 20,2016 10:43 AM
Reply upvote ()
Reply
0
Can I use this module with the SLD80256P Motor Shield?If it cans... Where to connect the bluetooth serial?Thanks!
on Oct 19,2016
Reply upvote ()
Yes,you can . You can connect to D6/D7 of Motor Shield , and use the demo example .
on Oct 20,2016 10:42 AM
Reply upvote ()
Reply
0
I success to connect Android v2.2 with the green(OLD)twig BT module but fails to do it with the blue (new) twig BT module.1)BluetoothSocket socket;2)BluetoothDevice bd = bt.getRemoteDevice("00:13:EF:12:0E:0F");3)Method m = bd.getClass().get
on Oct 19,2016
Reply upvote ()
The software difference between blue and green BT is very small (in configuration only), But i can't figure why it is not working ???I need more BTs but i got now 2 blue BT that i can't integrate them into my project, So try to solve my problem or
on Oct 20,2016 10:42 AM
Reply upvote ()
Reply

    View History

    Grove - Serial Bluetooth

    SKU 113020005
    $19.90
    DISCONTINUED
    This item is no longer available.
    $19.90/ 1pcs+
    • Description
    • Technical Details
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT