Loading...

Grove - Sound Sensor Based on LM358 amplifier - Arduino Compatible

SKU
101020023
Rating:
100% of 100

An Arduino sound sensor based on the power amplifier LM358 and the electret microphone. It can be used to detect whether there's sound (like the sound of clapping, noise, etc) surround or not and output the sound strength of the environment. This sound module provides analog output signal.

$4.90
In stock
  • 10+: $4.41
  • 20+: $4.17
  • More
  • 50+: $3.92
  • Less
-
+

PRODUCT DETAILS

Note

For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before you use this product.

Key Features

  • Easy project operation: Grove compatible interface

  • Analog output signal

  • Wide supply voltage range: 4V-12V

  • Low quiescent current drain: 4mA

  • Tiny size: 2.0cm x 2.0cm twig module

  • Minimum external parts

Description

The Sound sensor module is a simple microphone compatible with many microcontrollers and SBCs like Arduino and Raspberry Pi. It can be used to detect whether there's sound (like the sound of clapping, noise, etc) surround or not and output the sound strength of the environment. This module can easily integrate with logic modules on the input side of Grove circuits and its output is analog. With its tiny size and high performance, it is perfect for your Raspberry Pi audio detection project and interactive project.

Typical Application

  • Simple microphone

  • Sound/noise detector

  • Smart home: Sound control lamp

  • Sound interactive device


Comparisons

DetailsGrove - Sound Sensor (LM358)Grove - Sound Sensor/Noise DetectorGrove - Analog Microphone (MEMS)
Image

Microphone Electret Condenser Microphone Electret Condenser Microphone SiSonic MEMS Microphone
Price $4.90 $5.9 $6.90
Voltage Range 4V - 12V 3.5V - 10V 1.5V - 3.6V
Operating Current 4mA - 5mA / 5mA
Sensitivity (48dB to 52dB)@1kHz -48dB@50Hz to 66dB@2kHz -2dB@100Hz to 4dB@10kHz
Size of Microphone Medium Medium Small
Amplifier LM358 LM2904 MEMS
Quality of Microphone


What is Grove?

Grove makes it easier to connect, experiment, and simplify the prototyping process. No jumpers or soldering required. We have developed more than 300 Grove modules, covering a wide range of applications that can fulfil a variety of needs. Not only are these open hardware, but we also have open-source software.

Note

For all Grove users (especially beginners), we provide you with the guidance of operation. Please read the instructions through the official website before you using the product.



Technical details

Dimensions 24mm x20mm x9.8mm
Weight G.W 9g
Battery Exclude
Operating Voltage Range 5 V
Operating Current(Vcc=5V) 4~5 mA
Voltage Gain(V=6V, f=1kHz) 26 dB
Microphone sensitivity(1kHz) 52-48 dB
Microphone Impedance 2.2k Ohm
Microphone Frequency 16-20 kHz
Microphone S/N Radio 54 dB

Part List

Grove - Sound Sensor 1

ECCN/HTS

HSCODE 9031900090
USHSCODE 8473305100
UPC 841454107613
ROHS 1

LEARN AND DOCUMENTS

Documentations

Learn

Millions of gallons of water are wasted every year. Learn to conserve water with this project!
In entertainment mode, the lamp can recognize the beat and flicker with the rhythm.
When you knock on the door or close to the door, the door will open automatically.
SeeedStudio Grove sound sensor and LED strip attached to Wio-Link being driven by a Node-Red flow.
This tutorial showcases how to make an internet-connected sensor, while leveraging unique multi-tasking features of Energia & TI LaunchPad.
Now a days there are many wearables in market for different purposes, so why not we make one babies. With increase nuclear families is no to guide the new parents about their born baby. They always worried baby regarding his health, ...
I always desired to control my device with voice, so that don’t need remove hands from keyboard and mouse when am playing a computer game! Though It may seem very lazy, did make it, using BBGW.This tutorial is introduce how the Grove - Relay ...
(This recipe is written by Todd Varland, a Solutions Architect in AWS, demonstrating how to use GrovePi+ and few Grove sensors make cool beering service their office, no need mentioned that integrated with AWS powerful cloud service. ) ...
The LinkIt ONE development board is an open source, high performance for prototyping Wearables and IoT devices. It's based on the world's leading SoC Wearables, MediaTek Aster (MT2502) combined with Wi-Fi (MT5931) GPS ...
I wanted to keep this project pretty general because of the usefulness topic, but we do need something work towards. decided use Grove Sound Sensor monitor sound in my apartment. have a big lug dog named King, and one his favorite pastimes ...
En esta lección vamos a aprender a conectar y programar el módulo sensor de sonido de GROVE.Thanks Javier Martinez provide this lesson for introduction to Seeeduino with Grove Starter Kit.
In this lesson you will learn how to connect and program the sound sensor grove module.Thanks Javier Martinez provide this lesson for introduction to Seeeduino with Grove Starter Kit.
A pitch timer & clap-o-meter, fully based on the Seeed Studio's grove system for Arduino
This wiki is for Grove - Sound Sensor

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Rating
    100%
     
    good
    By
  2. Rating
    100%
     
     
    By
  3. Rating
    100%
     
     
    By

FAQ

3 Item(s)

Show per page