Grove Starter Kit Plus - IoT Edition
SKU
110060382
Grove Starter Kit Plus, edison,Starter Kit Plus, Grove Starter
YOU MAY LIKE THIS
PRODUCT DETAILS
No soldering, no jumper wires, no jitters. Simple, easy, and fast. This is how this kit gonna make you feel when you use it to make your IoT devices - a totally enjoyable making process.
The Grove Base Shield in the kit can works on a lot of Arduino compatible development boards including the Intel Edison for Arduino, LinkIt One, and Genuino 101 etc.
Beyond the Grove Shield is a bunch of Grove sensors and actuators with build-in Grove interfaces, makes your prototyping faster and easier. Simply plug in the modules and you are ready to create.
Features
Various sensors and actuators for rapid prototyping
Plug-and-play modules
Works on lots of Arduino Compatible Boards
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 886g |
Battery | Exclude |
Part List
Grove- Button | 1 |
Grove - Sound Sensor | 1 |
Grove - 3-Axis Digital Accelerometer(±1.5g) | 1 |
Grove - Touch Sensor | 1 |
Grove - Light Sensor | 1 |
Grove - Temperature Sensor | 1 |
Grove - Rotary Angle Sensor(P) | 1 |
Grove - Pieze Vibration Sensor | 1 |
Grove - LCD RGB Backlight | 1 |
Grove - Buzzer | 1 |
Grove - Green LED | 1 |
Grove - Blue LED | 1 |
Grove - Red LED | 1 |
Gear Stepper Motor with Driver | 1 |
Grove Base Shield V2 | 1 |
12V 2A American Standard AC/DC Power Adaptor | 1 |
British Standard Plug Converter | 1 |
European Standard Plug Converter | 1 |
Australian Standard Plug Converter | 1 |
Micro USB Cable | 1 |
ECCN/HTS
HSCODE | 9023009000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review