seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      Grove Starter kit for Arduino&Genuino 101

      Grove Starter kit for Arduino&Genuino 101

      SKU 110020109
      $49.90
      50+ Available
      $49.90/1pcs+
      $46.90/10pcs+
      $43.90/20pcs+
      $41.90/50pcs+

        I accept the restriction

      This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

      Maximum Qty: 5

      Best-sellers

      Description

      Holding both an Arduino/Genuino 101and a nice idea but don’t know where to start? This kit can help you on that. It introduces the simplicity of Grove System to your Arduino project. The Grove Base Shield works perfectly on the Arduino/Genuino 101 or any development board that applies the Arduino Uno form factor. With a bunch of well-chosen and plug-and-play Grove modules, you can set up a project and turn your idea into real thing easily and quickly. Now check out the part list below to see what we’ve prepared for you!

      NOTE: This kit DOES NOT include the Arduino/Genuino 101.


      Features

      • Plug-N-play Grove system

      • Easy-to-use base shield for Arduino/Genuino 101

      • Various well-chosen Grove sensors and actuators for rapid prototyping

      Technical Details

      WeightG.W 328g    
      BatteryExclude

      Part List

      Grove- Button1
      Grove – Sound Sensor v1.21
      Grove – Touch Sensor1
      Grove – Light Sensor v1.21
      Grove – Temperature Sensor v1.11
      Grove – Rotary Angle Sensor(P)1
      Grove – Piezo Vibration Sensor1
      Grove – LCD RGB Backlight1
      Grove – Buzzer1
      Grove – LED v1.31
      Gear Stepper Motor with Driver1
      Grove Base Shield v21
      Grove Universal 4 Pin Cable1
      Red LEDs1
      Green LEDs1
      Blue LEDs1

      Reviews

      Questions and Answers

      SUBMIT

        View History

        Grove Starter kit for Arduino&Genuino 101

        SKU 110020109
        $49.90
        50+ Available
        Maximum Qty: 5

          I accept the restriction

        This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

        $49.90/1pcs+
        $46.90/10pcs+
        $43.90/20pcs+
        $41.90/50pcs+
        • Best-sellers
        • Description
        • Technical Details
        • Learn
        • Reviews
        • Questions and Answers
        • Related
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer