Grove - BME280 Environmental Sensor (Temperature Humidity Barometer)

SKU
101020193
Rating:
84% of 100

Based on Bosch BME280, we made this low-cost and high-precision environmental sensor -- the Grove - BME280 Environmental Sensor (Temperature Humidity Barometer), support I2C and SPI.

$17.00
In stock
  • 10+: $15.90
  • 20+: $14.90
  • More
  • 50+: $13.00
  • Less
-
+

Based on Bosch BME280, we made this low-cost and high-precision environmental sensor -- the Grove - BME280 Environmental Sensor (Temperature Humidity Barometer). This BME280 supports both I2C and SPI communication and we provide the Arduino BME280 library.

 

Grove BME280 provides a precise measurement of not only barometric pressure and temperature, but also the humidity in the environment. The air pressure can be measured in a range from 300 hPa to 1100hPa with ±1.0 hPa accuracy, while the sensor works perfectly for temperatures between - 40℃ and 85℃ with an accuracy of ±1℃. As for the humidity, you can get a humidity value with an error less than 3%.


Owing to its high accuracy on measuring the pressure, and the pressure changes with altitude, we can calculate the altitude with ±1 meter accuracy, which makes it a precise altimeter as well.

Another great thing about this module is that you don’t even need to worry about the I2C collisions as it provides both I2C and SPI interfaces. To use SPI, simply de-solder the bonding pads on the back of this BME280 breakout board. If you go with I2C, the board also provides 2 I2C addresses for you to select as you want.  

BME280 VS. BMP280

BME280 is often confused with BMP280. Simply speaking, BME280 is a three-in-one environmental sensor that measures temperature, pressure, and humidity. BMP280 can only measure temperature and pressure, and cannot measure humidity. So, if you need better and more comprehensive monitoring of the environment, we recommend you buy the BME280, if you do not need to measure the humidity, we recommend you buy the cheaper Grove - Barometer Sensor (BMP280)

Features

  • High accuracy, absolute accuracy of ±1.0 hPa for pressure, ±1 accuracy for temperature and ±3% for humidity

  • Easy-to-use Grove Compatible Interface

  • Supports both I2C and SPI communication

  • Can be used as an altimeter with the accuracy of ±1 meter

Note

As the sensor is quite sensitive to the environmental conditions, please DO NOT touch it with your fingers.

Technical details

Dimensions 40mm x20mm x15mm
Weight G.W 10g
Battery Exclude
Supply Voltage 5V or 3.3V
Current Consumption 0.4 mA
Humidity Accuracy ±3%
Interface I2C and SPI
Grove Port I2C (selectable address at 0x77(default) and 0x76)
Range -40 to 85
Accuracy ±1
Range 300 – 1100 hPa
Accuracy ±1.0 hPa

Part List

Grove - Temp&Humi&Barometer Sensor (BME280) 1
Grove - Cable 1

ECCN/HTS

ECCN 2B230
HSCODE 9027900000
USHSCODE 90230000
UPC 841454118534

Grove - Temp&Humi&Barometer Sensor (BME280)

Wiki of Grove - Temp&Humi&Barometer Sensor (BME280)

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    60%
    Temperature and humidity are accurate. But pressure varies a lot.

    Review by

    Posted on

  3.  
    Rating
    60%
    Temperature and humidity are accurate. Attitude calculated from pressure can vary 20 metres. Which is not good.

    Review by

    Posted on

  4.  
    Rating
    100%
     

    Review by

    Posted on

  5.  
    Rating
    100%
    ok It works good!

    Review by

    Posted on

Product Faqs


Sort by